A/D Converters

Analog to Digital Converters translate analog electrical signals for data processing purposes. With products matching performance, power, cost, and size needs, Analog Devices offers the industry’s largest A/D converter portfolio. As the world’s leading provider, these data converters enable accurate and reliable conversion performance in a range of applications such as communications, energy, healthcare, instrumentation and measurement, motor and power control, industrial automation, and aerospace/defense. A variety of A/D converter resources are provided to assist the engineer in every project phase, from product selection to circuit design.
Precision and General Purpose ADC Finder
Resolution (Bits) ADC Throughput Rate (SPS)
<1K 1 - 100k 100 - 250k 250 - 450k 450k - 1M 1M - 10M
18 - 24 (46) (37) (21) (16) (29) (28)
14 - 17 (40) (24) (64) (40) (63) (81)
8 - 13 (1) (54) (57) (27) (67) (90)
High-Speed ADC Finder
Resolution (Bits) ADC Throughput Rate (MSPS)
10 - 50 50 - 100 100 - 250 250+
>/=16 (26) (26) (27) (3)
14 - 15 (31) (43) (62) (25)
12 - 13 (37) (41) (57) (23)
10 - 11 (15) (20) (26) (3)
</=9 (7) (9) (9) (7)

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.

View high speed converter chip designs

High Speed Converter
HR White