RMS to DC Converters

RMS-to-DC converters manufactured by Analog Devices are used in a wide variety of applications where precision and low power measurement of ac signals is the prime objective. An ADI rms-to-dc converter offers real time measurements, meaning there are no latency issues such as those that limit the frequency response of other technologies—the dc output is simply the equivalent of the rms input, over a wide range of input frequencies, and for complex waveforms not limited to sine waves. ADI offers a wide range of rms-to-dc converters optimized for the most demanding performance, power, and cost applications satisfying true rms needs.
Product Selection Table

Linear & Precision Technology: New Product UpgradesView Brochure

RMS to DC Converters

  Hold Shift Key for secondary sorting
SortOrderPart#BW -3 dB
(typ)
(Hz)
Vin rms
(max)
(V rms)
Crest Factor Error @ CF=3Total ErrorVout
(max)
(V)
dB OutputIs
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
Price (1000+)
($ US)
1AD8436 1M 3 0.5- 3 No 325µ 4.8 36 $2.95 (AD8436JCPZ-WP)
2LTC1968 15M 1 0.2- 5 No 2.3m 4.5 6 $3.95 (LTC1968CMS8#PBF)
3LTC1967 4M 1 0.2- 5 No 320µ 4.5 6 $3.40 (LTC1967CMS8#PBF)
4LTC1966 800k 1 0.2- 5 No 170µ 2.7 12 $2.95 (LTC1966CMS8#PBF)
5AD737 460k 1 0.7 ±0.2 ±0.2 (mV±% of rdg) 5 No 170µ 5 33 $3.76 (AD737JRZ)
6AD736 460k 1 0.7 ±0.2 ±0.2 (mV±% of rdg) 12 No 160µ 6 33 $4.72 (AD736JRZ)
7AD637 8M 7 0.1 ±0.5 ±0.2 (mV±% of rdg) 13.5 Yes 2.2m 6 36 $12.35 (AD637JRZ-RL)
8AD636 1.5M 0.2 -0.2 ±0.2 ±0.5 (mV±% of rdg) 1 Yes 800µ 5 24 $11.82 (AD636JHZ)
9AD536A 450k 7 -0.1 ±2 ±0.2 (mV±% of rdg) 12.5 Yes 2m 5 36 $9.09 (AD536AJQ)