Low Power Comparators

Analog Devices low power comparators provide a capable solution to demanding applications that must operate in the µA range. To cover a range of design needs, our low power comparators are available in commercial, industrial, and automotive temperature ranges, with feature such as noninverting inputs and inverting inputs. This portfolio supports applications such as Li-Ion monitoring, handheld instruments, LED/relay driving, control systems, and optoisolator driving.
Product Selection Table

Low Power Comparators

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsVos
(typ)
(V)
Prop Delay V p-p
(typ)
(s p-p)
Adjustable HysteresisVs TypeVsupply Pos-1
(max)
(V)
Vs Pos-1
(min)
(V)
Is Pos
(max)
(A)
1ADCMP380 1- 23µ Fixed Single 5.5 0.9 190n
2ADCMP395 2 1m 9.5µ- Single 5.5 2.3 33.9µ
3ADCMP394 1 1m 9.5µ- Single 5.5 2.3 33.9µ
4ADCMP392 2 500µ 4.5µ- Single 5.5 2.3 29.3µ
5ADCMP391 1 500µ 4.5µ- Single 5.5 2.3 24.7µ
6ADCMP393 4 500µ 4.5µ Fixed Single 5.5 2.3 36.8µ
7ADCMP396 4 500µ 4.94µ Fixed Single 5.5 2.3 41.61µ
8ADCMP671 2- 10µ Fixed Single 5.5 1.7 6.5µ
9AD8468 1 3m 35n Fixed Single 5.5 2.5 800µ
10LTC6702 2 1m 500n None Single 5.5 1.5 30µ
11ADCMP609 1 3m 30n Adjustable Single 5.5 2.5 500µ
12ADCMP670Reference Circuit Available 2- 10µ Fixed Single 5.5 1.7 5.7µ
13ADCMP608 1 3m 30n Fixed Single 5.5 2.5 500µ
14ADCMP361 1- Fixed Single 5.5 1.7 10µ
15ADCMP343 2- 10µ Adjustable Single 5.5 1.7 6.5µ
16ADCMP341 2- 10µ Adjustable Single 5.5 1.7
17ADCMP607 1- 1.2n Adjustable Dual 5.5 2.5 1.5m
18ADCMP603 1 2m 3.5n Adjustable Dual 5.5 2.5 3.5m
19ADCMP602 1 2m 3.5n Adjustable Dual 5.5 2.5 3m
20ADCMP601 1 2m 3.5n Adjustable Single 5.5 2.5 3m
21ADCMP600 1 2m 3.5n Fixed Single 5.5 2.5 3m
22LT6703HV-3 1 5m 18µ 6.5mV Single 18 1.4 11µ
23LT6703HV-2 1 5m 18µ 6.5mV Single 18 1.4 11µ
24LT6703-3 1 5m 18µ 6.5mV Single 18 1.4 11µ
25LT6703-2 1 5m 18µ 6.5mV Single 18 1.4 11µ
26ADCMP582 1 4m 180p Adjustable Dual 5.5 4.5 8m
27ADCMP581 1 4m 180p Adjustable Dual 5.5 4.5 8m
28ADCMP580 1 4m 180p Adjustable Dual 5.5 4.5 8m
29ADCMP553 1 2m 500p Fixed Single 5.25 3.135 8m
30ADCMP371Reference Circuit Available 1 6m Fixed Single 5.5 2.25
31ADCMP370Reference Circuit Available 1 6m Fixed Single 5.5 2.25
32ADCMP356Reference Circuit Available 1- Fixed Single 5.5 2.25 10µ
33ADCMP354 1- Fixed Single 5.5 2.25 10µ
34ADCMP350Reference Circuit Available 1- Fixed Single 5.5 2.25 10µ
35ADCMP564 2 2m 700p Adjustable Dual 5.25 4.75 3.2m
36ADCMP563 2 2m 700p Fixed Dual 5.25 4.75 5m
37LT6700HV-3 2 6m 18µ Fixed Single 18 1.4 10µ
38LT6700HV-2 2 6m 18µ Fixed Single 18 1.4 10µ
39LT6700HV-1 2 6m 18µ Fixed Single 18 1.4 10µ
40LT6700-3 2 6m 18µ Fixed Single 18 1.4 10µ
41LT6700-2 2 6m 18µ Fixed Single 18 1.4 10µ
42LT6700-1 2 6m 18µ Fixed Single 18 1.4 10µ
43LT1716 1 300µ None Single 44 2.7 50µ
44LTC1998 1- 150µ Programmable Single 5.5 1.5 3.5µ
45LTC1842 2 3m Programmable Single 11 2 5.7µ
46LTC1841 2 3m None Single 12.6 2.5 5.7µ
47LTC1542 1 1m Fixed Single 12.6 2.5 10µ
48LTC1843 2 3m Programmable Single 11 2 5.7µ
49LTC1541 1 1m Fixed Single 12.6 2.5 10µ
50LTC1540 1 12m 50µ None Single 11 2 6.8µ
51LTC1440 1 3m Programmable Single 11 2
52LTC1445 4 3m None Single 11 2 8.5µ
53LTC1444 4 3m None Single 11 11 8.5µ
54LTC1443 4 3m None Single 11 2 8.5µ
55CMP402 4 3m 60n Fixed Dual, Single 5 0 1.4m
56CMP401 4 3m 33n Fixed Dual, Single 5 0 6.5m
57LTC1442 2 3m Programmable Single 11 2 5.7µ
58LTC1441 2 3m Programmable Single 11 2 5.7µ
59LT1018 2 400µ None Single 40 1.2 250µ
60LT1017 2 400µ 22µ None Single 40 1.2 60µ
61LTC1040 2 300µ 80µ None Single 18 1.4 5.7µ
62CMP04 4 400µ 1.3µ Fixed Single 5 5 0.8m