CAT-5 Video Variable Filters

It is often beneficial to use a video driver at the output of a video encoder for power savings, line driving, and additional circuit protection. The video driver is typically configured as an active filter, also known as a reconstruction or anti-imaging filter. The purpose of the reconstruction filter is twofold: it blocks the higher frequency components (above the Nyquist frequency) that were introduced into the video signal as part of the digitization process and provides gain to drive the external 75 Ω cable to the video display.
Product Selection Table

CAT-5 Video Variable Filters

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Temp RangeInput TypeIs
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
Iout
(typ)
(A)
Prop Delay V p-p
(typ)
(s p-p)
Diff Gain Error
(typ)
(%)
Diff Phase Error
(typ)
(°)
Amplifier Primary FunctionUS Price 1000 to 4999
($ US)
1ADA4432-1Reference Circuit Available 1 10.5M -40 to 125°C Single-Ended 7.6m 2.6 3.6 37m- 0.38 0.69 Video Varible Filter $0.45 (ADA4432-1BRJZ-R7)
2ADA4433-1Reference Circuit Available 1 9.9M -40 to 125°C Differential 13.2m 2.6 3.6 29- 0.5 1.7 Video Varible Filter $0.85 (ADA4433-1BCPZ-R7)
3ADA4424-6 2 39M -40 to 85°C Single-Ended 93m 3.14 3.46-- 0.2 0.5 Video Varible Filter $1.59 (ADA4424-6ARUZ-RL)
4ADA4420-6 2 31M -40 to 85°C Single-Ended 36m 4.75 5.25 30m 15n 0.19 0.76 Video Varible Filter $0.69 (ADA4420-6ARQZ-RL)
5ADA4431-1 1 7.9M -40 to 85°C Single-Ended 4.7m 2.5 3.6 40m 30n 0.7 0.3 Video Varible Filter $0.62 (ADA4431-1YCPZ-R7)
6ADA4417-3 2 42M -40 to 85°C Single-Ended 24m 3.3 5 30m 26n 0.06 0.21 Video Varible Filter $0.80 (ADA4417-3ARMZ)
7ADA4430-1 1 9.7M -40 to 125°C Single-Ended 1.85m 2.5 6 40m- 0.25 0.15 Video Varible Filter $0.52 (ADA4430-1YKSZ-R7)
8ADA4412-3 3 37M -40 to 85°C Single-Ended 56m 4.5 12 30m 19n 0.16 0.05 Video Varible Filter $1.61 (ADA4412-3ARQZ-R7)
9ADA4411-3 3 37M -40 to 85°C Single-Ended 60m 4.5 12 30m 20n 0.16 0.05 Video Varible Filter $1.91 (ADA4411-3ARQZ)
10ADA4410-6 2 36M -40 to 85°C Single-Ended 92m 4.5 12 30m 72n 0.09 0.37 Video Varible Filter $2.52 (ADA4410-6ACPZ-RL)