Digital Control VGAs

Analog Devices digital controlled variable gain amplifiers provide discrete levels of gain control over a fixed number of control bits for a variety of audio and optical frequency bands. Our VGAs improve the dynamic range of a circuit by allowing users to adjust the amplitude of a signal in real time, which is critical for a number of applications involving ultrasound, speech analysis, radar, wireless communications, and instrumentation. We also offer a portfolio of voltage controlled VGAs to provide you with continuous gain control over a wide dynamic range.
Product Selection Table

Digital Control VGAs

  Hold Shift Key for secondary sorting
SortOrderPart#Amp ArchitectureFreq Response
(min)
(Hz)
Freq Response
(max)
(Hz)
Gain
(min)
(dB)
Gain
(max)
(dB)
Gain SetControl Step Size
(dB)
OIP3
(typ)
(dBm)
Is
(typ)
(A)
NF
(typ)
(dB)
Vs span
(max)
(V)
Vs span
(min)
(V)
US Price 1000 to 4999
($ US)
1ADL5335 Driver, VGA 700M 4.2G -8 12 Digital 0.5 33 125m 5.4-- $8.30 (ADL5335ACPZN-R7)
2HMC625B VGA 0 5G -13.5 18 Digital 0.5 32 87.5m 6---
3ADL5205 VGA 0 1.7G -9 26 Digital 1 46 175m 6.6 5.25 3.15-
4HMC8121 VGA 81G 86G 5 22 Digital 17 27.5 265m-- -5-
5HMC8120 VGA 71G 76G 7 22 Digital 15 30 250m-- -5-
6ADA8282------------ $3.12 (ADA8282WBCPZ)
7ADA4961 ADC Driver, VGA 10M 3.2G -6 15 Digital, Pin Strap 1 50 150m 5.6 5.5 3.3 $11.99 (ADA4961ACPZN-R7)
8HMC742A VGA 70M 4G -19.5 12 Digital 0.5 39 150m 4 5.5--
9HMC681A VGA 50M 1G 13.5 45 Digital 0.5 36 176m 2.7 5.5--
10HMC627A VGA 50M 1G -11.5 20 Digital- 36 90m 4.3 5.5--
11ADL5202Reference Circuit Available VGA 10M 700M -11.5 20 Digital 0.5 50 210m 7.5 5.5 4.5 $6.57 (ADL5202ACPZ-R7)
12ADL5201 VGA 10M 700M -11.5 20 Digital 0.5 50 110m 7.5 5.5 4.5 $4.54 (ADL5201ACPZ-R7)
13ADL5243 VGA 100M 4G -1.2 31.3 Digital 0.5 40 175.5m 3.1 5.25 4.75 $5.79 (ADL5243ACPZ-R7)
14ADL5240 VGA 100M 4G -12.6 18.2 Digital 0.5 38 93m 4.9 5.25 4.75 $3.50 (ADL5240ACPZ-R7)
15ADL5336Reference Circuit Available VGA 10M 1G -25.4 34.7 Digital- 28 80m 7.1 5.5 4.5 $6.57 (ADL5336ACPZ-R7)
16HMC960 VGA 0 100M 0 40 Digital 0.5 30 70m 6 5.5 4.5-
17HMC680 VGA 30M 400M -4 19 Digital 1 40 250m 5 5.6--
18AD8432 VGA 100k 200M 12 24 Digital, Pin Strap- 36.2 24m 2.3 5.5 4.5 $1.29 (AD8432ACPZ-R7)
19LT5554 VGA- 1G 2 18 Digital 0.125 48 110m 10 5.25 4.75 $4.40 (LT5554IUH#PBF)
20AD8372 VGA 10M 130M -9 32 Digital 1 35 212m 7.9 5.5 4.5 $6.58 (AD8372ACPZ-R7)
21AD8376Reference Circuit Available VGA 10M 700M -4 20 Digital 1 50 250m 8.7 5.5 4.5 $6.57 (AD8376ACPZ-R7)
22AD8375 Differential Amp, VGA 10M 630M -4 20 Digital 1 50 125m 8.3 5.5 4.5 $4.54 (AD8375ACPZ-WP)
23HMC628 VGA 50M 800M -8 15 Digital 1 35 65m 5 5.6--
24LT5524 VGA- 540M 4.5 27 Digital 1.5 34 34m 8.6 5.25 4.75 $4.40 (LT5524EFE#PBF)
25LT5514 VGA- 850 10.5 33 Digital 1.5 41 64m 7.4 5.25 4.75 $5.20 (LT5514EFE#PBF)
26AD8370 VGA 10M 750M -8 34 Digital- 35 79m 7.2 5.5 3 $4.25 (AD8370AREZ-RL7)
27AD8369 VGA 10M 600M -5 40 Digital 3 19.5 37m 7 5.5 3 $4.25 (AD8369ARUZ)