Sample/Track and Hold Amplifiers

Analog Devices offers a portfolio of sample-and-hold amplifiers and track and hold amplifiers that combine speed with precision. ADI sample-and-hold amplifiers can acquire a signal in 700 ns and hold it with a droop rate of 0.01 µV/µs. These devices are up to 14-bit accurate, with low aperture jitter and output impedance, and they are available in commercial, industrial, and military temperature ranges.
Product Selection Table

Sample/Track and Hold Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsAcq Time to .01%
(typ)
(s)
Droop Rate
(typ)
(V/us)
Slew Rate
(typ)
(V/us)
Aperture Jitter
(typ)
(s rms)
Vs span
(min)
(V)
Vs span
(max)
(V)
Temp RangeAutomotiveUS Price 1000 to 4999
($ US)
1AD783 1 250n 20n- 20p 9.25 10.5 0 to 70°C No $14.86 (AD783JRZ)
2SMP18 8 3.5µ 6- 10 13.2 -40 to 85°C No $10.64 (SMP18FSZ-REEL)
3AD781 1 700n 100n- 75p 21.6 26.4 -40 to 85°C No $10.02 (AD781JNZ)
4SMP08 8 3.6µ 3- 10 13.2 -40 to 85°C No $9.49 (SMP08FSZ)
5SMP04 4 3.5µ 3- 10 13.2 -40 to 85°C No $6.01 (SMP04ESZ-REEL)
6AD684 4 100n- 75p 21.6 26.4 -55 to 125°C No $49.08 (AD684JQ)
7AD585S------- -55 to 125°C No-
8AD585 1 10 500p 15.8 36 -55 to 125°C No $12.69 (AD585ACHIPS)
9SMP11S------- -55 to 125°C No-
10AD582 1 25µ- 3 15n 18 36 -55 to 125°C No $39.01 (AD582KD)