Programmable Gain Amplifiers

Analog Devices programmable gain amplifiers (PGAs) provide excellent gain accuracy, channel-to-channel matching specifications, and low 1 ppm/°C drift. Set your gain with a simple serial or parallel interface from 1 V/V to over 4000 V/V.
Product Selection Table

Programmable Gain Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart## of AmpsGBP
(typ)
(Hz)
Vos
(typ)
(V)
Gain
(V/V)
Vs span
(min)
(V)
Vs span
(max)
(V)
CommentsUS Price 1000 to 4999
($ US)
1LTC6603 2 2.5M 8m 1, 16, 2, 4 2.7 3.6 Dual Adjustable Lowpass Filter $7.50 (LTC6603CUF#PBF)
2LTC6602 2 900k 7m 1, 16, 32, 4 2.7 3.6 Dual Matched, High Frequency Bandpass/Lowpass Filters $6.95 (LTC6602CUF#PBF)
3LTC6912-2 2 30M 2m 0, 1, 16, 2, 32, 4, 64, 8 2.7 10.5 Dual PGA, Serial SPI, Av=0, 1, 2, 4, 8, 16, 32, and 64V/V $2.15 (LTC6912CGN-2#PBF)
4LTC6912-1 2 30M 2m 0, 1, 10, 100, 2, 20, 5, 50 2.7 10.5 Dual PGA, Serial SPI, Av=0, 1, 2, 5, 10, 20, 50, and 100V/V $2.15 (LTC6912CGN-1#PBF)
5LTC6915 1 200k 0, 1, 1024, 128, 16, 2, 2048, 256, 32, 4, 4096, 512, 64, 8 2.7 11 Serial or Par. PGA, Av = 0 to 4096 V/V $2.44 (LTC6915CDE#PBF)
6LTC6911-2 2 11M 2m 0, 1, 16, 2, 32, 4, 64, 8 2.7 10.5 Dual, 3-Bit gain Gontrol, Inverting Gains of 0, 1, 2, 4, 8, 16, 32 and 64V/V $2.00 (LTC6911CMS-2#PBF)
7LTC6911-1 2 11M 2m 0, 1, 10, 100, 2, 20, 5, 50 2.7 10.5 Dual, 3-Bit Gain Control, Inverting Gains of 0, 1, 2, 5, 10, 20, 50 and 100V/V $2.00 (LTC6911CMS-1#PBF)
8LTC6910-3 1 11M 3m 0, 1, 2, 3, 4, 5, 6, 7 2.7 11 3-Bit Gain Control, 0, 1, 2, 3, 4, 5,6 and 7V/V $1.10 (LTC6910-3CTS8#TRPBF)
9LTC6910-2 1 11M 3m 0, 1, 16, 2, 32, 4, 64, 8 2.7 11 3-Bit Gain Control, 0, 1, 2, 4, 8, 16, 32 and 64V/V $1.10 (LTC6910-2CTS8#TRPBF)
10LTC6910-1 1 11M 3m 0, 1, 10, 100, 2, 20, 5, 50 2.7 11 3-Bit Gain Control, 0, 1, 2, 5, 10, 20, 50 and 100V/V $1.10 (LTC6910-1CTS8#TRPBF)
11LTC1564 1 150k 3m 1 to 16 2.7 10.5 Digitally Prog. Filter & 4-bit PGA $8.95 (LTC1564CG#PBF)