Envelope Detectors & Peak Detectors

Analog Devices’ family of Envelope Detectors and Peak Detectors provide instantaneous detection and measurement of signal amplitude across frequencies ranging from dc to tens of GHz. These fast-responding, temperature-compensated devices provide a variety of output formats such as instantaneous envelope output voltage, peak-hold, or a digital threshold detection indicator.

Envelope and Peak Detectors are ideally suited for use in applications such as Envelope Tracking in Power Amplifier bias control, Pulse Detection, Input Protection of Receivers and Power Amplifiers, LO Leakage correction of IQ Modulators, and Electronic Warfare.
Product Selection Table

Envelope Detectors & Peak Detectors

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Is
(typ)
(A)
Vs+
(min)
(V)
Vs+
(max)
(V)
Price (1000+)
($ US)
1ADL6010S 500M 43.5G 45 0.3 3m 4.78 5.25-
2ADL6012 2G 43.5G 25- 26m---
3ADL5910 0 6G 45 0.5 3.5m-- $1.95 (ADL5910ACPZN-R7)
4ADL5904Reference Circuit Available 0 6G 45 0.5 3.5m 3.15 3.45 $2.30 (ADL5904ACPZN-R7)
5ADL6010Reference Circuit Available 500M 43.5G 45 0.3 3m 4.78 5.25-
6HMC1120 0 3.9G 72 0.5 70m 3.15 3.45-
7HMC7447 71G 86G 24 0.5- 3 5-
8ADL5511 0 6G 47 0.1 21.5m 4.75 5.25 $7.33 (ADL5511ACPZ-R7)
9HMC1030 0 3.9G 69 0.5 143m 5 5-
10LTC5564 600M 15G 40 2 44m 3.1 5.5 $2.90 (LTC5564IUD#PBF)
11HMC1021 0 3.9G 70 0.5 75m 4.5 5.5-
12ADL5502Reference Circuit Available 450M 6G 35 0.1 3m 2.5 3.3 $5.97 (ADL5502ACBZ-P7)
13LTC5536 600M 7G 38 1 2.1m 2.7 5.5 $2.31 (LTC5536ES6#TRPBF)
14LTC5535 600M 7G 42 1 2m 2.7 5.5 $1.61 (LTC5535ES6#TRPBF)
15LTC5530 300M 7G 42 1.2 500µ 2.7 6 $1.36 (LTC5530ES6#TRPBF)
16LTC4402-2 300M 2.4G-- 1m 2.7 6 $1.90 (LTC4402-2EMS#PBF)
17LTC4402-1 300M 2.4G-- 1m 2.7 6 $1.60 (LTC4402-1EMS8#PBF)
18LTC5533 300M 11G 40 1 900µ 2.7 6 $3.20 (LTC5533EDE#PBF)
19LTC5532ES6 300M 7G 42 1.2 500µ 2.7 6 $1.56 (LTC5532ES6#TRPBF)
20LTC5532EDC 300M 12G 42 1.2 500µ 2.7 6 $1.76 (LTC5532EDC#TRPBF)
21LTC4403-2 300M 2.4G-- 1m 2.7 6 $1.90 (LTC4403-2EMS#PBF)
22LTC4403-1 300M 2.4G-- 1m 2.7 6 $1.60 (LTC4403-1EMS8#PBF)
23LTC5531 300M 7G 42 1.2 500µ 2.7 6 $1.31 (LTC5531ES6#TRPBF)
24LTC5509 300M 3G 36 0.5 580µ 2.7 6 $1.41 (LTC5509ESC6#TRPBF)
25LTC5507 100k 1G 48 1 550µ 2.7 6 $1.51 (LTC5507ES6#TRPBF)
26LTC4400-2 300M 2G-- 1m 2.7 6 $1.60 (LTC4400-2EMS8#PBF)
27LTC4400-1 300M 2.7G-- 1m 2.7 6 $1.25 (LTC4400-1ES6#TRPBF)
28LTC5508 300M 7G 44 2 550µ 2.7 6 $1.51 (LTC5508ESC6#TRPBF)
29LTC1957-2 850M 2G-- 1m 2.7 6 $1.70 (LTC1957-2EMS#PBF)
30LTC1957-1 850M 2G-- 1m 2.7 6 $1.65 (LTC1957-1EMS8#PBF)
31LTC5505-2 300M 3.5G 44 1 500µ 2.7 6 $1.19 (LTC5505-2ES5#TRPBF)
32LTC5505-1 300M 3G 46 1 500µ 2.7 6 $1.20 (LTC5505-1ES5#TRPBF)
33LTC4401-2------- $1.60 (LTC4401-2EMS8#PBF)
34LTC4401-1 300M 2.7G-- 1m 2.7 6 $1.25 (LTC4401-1ES6#TRPBF)
35LTC1757A-2 850M 2G-- 1m 2.7 6 $1.90 (LTC1757A-2EMS#PBF)
36LTC1757A-1 850M 2G-- 1m 2.7 6 $1.75 (LTC1757A-1EMS8#PBF)
37LTC1758-2 850M 2G-- 1m 2.7 6 $1.70 (LTC1758-2EMS#PBF)
38LTC1758-1 850M 2G-- 1m 2.7 6 $1.65 (LTC1758-1EMS8#PBF)