RF Power Detectors

Analog Devices’ RF Power Detectors are a broad portfolio of Logarithmic Amplifiers, TruPwr™ RMS Detectors, Peak/Envelope Detectors and Successive Detection Log Video Amplifiers (SDLVAs). With detection ranges up to 100 dB, our RF power detectors are used in applications including Transmit/Receive Power Measurement, Input Protection, Return Loss Measurement, RF Pulse Detection, Radar, Electronic Warfare and Precise RF Power Measurement in Test and Measurement, Materials Analysis and HealthCare.

RF Power Detectors

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Specified at Freq
(Hz)
Pin Test Level
(dBm)
US Price 1000 to 4999
($ US)
1ADL6010S- 500M 43.5G 45 0.3---
2ADL6012 Envelope/Peak Detectors 2G 43.5G 25----
3ADL5920 RMS Responding Detector 9k 6G 50----
4ADL5910 Envelope/Peak Detectors 0 6G 45 0.5 900M 10 $1.95 (ADL5910ACPZN-R7)
5LTC5596 RF RMS Detector 100M 40G 35 1.25 40G -25-
6ADL5904Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 0 6G 45 0.5 900M 10 $2.30 (ADL5904ACPZN-R7)
7ADL6010Reference Circuit Available Envelope/Peak Detectors 500M 43.5G 45 0.3 10G -10-
8HMC1120 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 72 0.5 1900M--
9ADL5903 RMS Responding Detector 200M 6G 35 0.2 900M -10 $2.35 (ADL5903ACPZN-R7)
10ADL5506 non-RMS Responding Detector 30M 4.5G 45 1 900M -10 $1.27 (ADL5506ACBZ-R7)
11HMC7447 Envelope/Peak Detectors 71G 86G 24 0.5 81G 18-
12HMC1094 non-RMS Responding Detector 1G 23G 50 0.5 10M -10-
13ADL5906Reference Circuit Available RMS Responding Detector 10M 10G 60 1 900M -10 $5.59 (ADL5906ACPZN-R7)
14ADL5304------- $10.47 (ADL5304ACPZ-R7)
15ADL5511 Envelope/Peak Detectors, RMS Responding Detector 0 6G 47 0.1 900M 10 $7.33 (ADL5511ACPZ-R7)
16HMC662 non-RMS Responding Detector 8G 30G 54 0.5 10M -10-
17HMC1030 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 900M -10-
18HMC1013 SDLVA Detector 500M 18.5G 67 0.5 10G 0-
19LTC5587 RF RMS Detector 10M 6G 40 1 2.14G- $5.17 (LTC5587IDD#PBF)
20LTC5583 RF RMS Detector 40M 6G 60 0.5 2.14G -45 $9.50 (LTC5583IUF#PBF)
21LTC5582 RF RMS Detector 40M 10G 57 0.5 2.14G -45 $6.20 (LTC5582IDD#PBF)
22ADL5902Reference Circuit Available RMS Responding Detector 50M 9G 65 0.5 900M -10 $6.33 (ADL5902ACPZ-R7)
23ADL5505 RMS Responding Detector 450M 6G 30 0.1 900M 10 $2.40 (ADL5505ACBZ-P7)
24LTC5564 RF Schottky Peak Detector 600M 15G 40 2 5.8G 5 $2.90 (LTC5564IUD#PBF)
25HMC948 non-RMS Responding Detector 1G 23G 54 0.5 10M -10-
26HMC913LC4B SDLVA Detector 0.6G 20G 59- 10G -10-
27HMC913-Die SDLVA Detector 0.6G 20G 59 1.5 18G -30-
28HMC909 RMS Responding Detector 0 5.8G 40 0.5 900M -15-
29HMC813LC4B SDLVA Detector 1G 26G 55 0.5 10G -10-
30HMC813-Die SDLVA Detector 1G 26G 55 0.5---
31HMC1021 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 900M -10-
32HMC1020 RMS Responding Detector 0 3.9G 72 0.75 900M -10-
33HMC1010 RMS Responding Detector 0 3.9G 60 0.5 900M 0-
34ADL5504 RMS Responding Detector 450M 6G 30 0.1 900M 10 $2.90 (ADL5504ACBZ-P7)
35AD8363 RMS Responding Detector 50k 6G 60 0.5 900M -10 $3.55 (AD8363ACPZ-R7)
36HMC713MS8 non-RMS Responding Detector 45M 2.7G 54 -0.5 2.7G--
37HMC713LP3E non-RMS Responding Detector 50M 8G 54 0.5 2.7G--
38ADL5513 non-RMS Responding Detector 1M 4G 80 0.5 900M -10 $5.56 (ADL5513ACPZ-R7)
39ADL5502Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 450M 6G 35 0.1 900M 10 $5.97 (ADL5502ACBZ-P7)
40LT5581 RF RMS Detector 10M 6G 40 1 2.14G- $2.29 (LT5581IDDB#TRPBF)
41LT5538 RF Log Detector 40M 3.8G 75 0.5 2.14G -35 $4.50 (LT5538IDD#PBF)
42ADN2805------- $9.61 (ADN2805ACPZ)
43HMC613 SDLVA Detector 100k 20M 59 0.5 10G -10-
44HMC611LP4 non-RMS Responding Detector 1M 10G 63- 7G -10-
45ADL5519 non-RMS Responding Detector 1M 10G 62 0.5 0.9M -10 $5.04 (ADL5519ACPZ-R7)
46LT5570 RF RMS Detector 40M 2.7G 51 0.5 2.14G -30 $5.75 (LT5570IDD#PBF)
47HMC612 non-RMS Responding Detector 0 3G 74 0.75 900M -10-
48ADL5501 RMS Responding Detector 50M 6G 30 0.1 900M 5 $2.42 (ADL5501AKSZ-R7)
49HMC602 non-RMS Responding Detector 1M 8G 72 1 0.9M -10-
50HMC601 non-RMS Responding Detector 10M 4G 75 0.5 900M -15-