Gain Blocks

Gain block amplifiers are used in industrial applications, wireless infrastructure, aerospace and defense. Analog Devices offer a large family of Gain Block amplifiers covering DC to 15 GHz (IF to RF microwave). The devices are internally matched to 50 ohms at the input and output for ease of use. These gain block amplifiers have output power ranging from 5 dBm up to approximately 1 watt while covering various bandwidths and gain levels. All Analog Devices gain block amplifiers are fully specified over frequency, temperature, and supply voltage.
Product Selection Table

Gain Blocks

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(typ)
(dB)
OP1dB
(typ)
(dBm)
OIP3
(typ)
(dBm)
NF
(typ)
(dB)
Device MatchVs
(typ)
(V)
Is
(typ)
(A)
US Price 100 to 499
($ US)
1LTC6432B-15 Differential Amplifier 100k 1.4G 15 22.5 51 3- 5 166m-
2LTC6432A-15 Differential Amplifier 100k 1.4G 15 22.5 54.5 3- 5 166m-
3LTC6433B-15 Gain Block 100k 1.4G 15 19.1 49 3.32- 5 95m-
4LTC6433A-15 Gain Block 100k 1.4G 15 19.1 52 3.32- 5 95m-
5HMC589A Gain Block 0 4G 21 19 32 4 Internal 5 82m $2.50 (HMC589AST89ETR)
6LTC6430B-20 Differential Amplifier 20M 2G 20 23.9 47 2.9- 5 170m-
7LTC6430A-20 Differential Amplifier 20M 2G 20 23.9 51 2.9- 5 170m $4.28 (LTC6430BIUF-20#PBF)
8LTC6431B-20 Gain Block 20M 1.4G 20 23 47.8 2.6- 5 93m-
9LTC6431A-20 Gain Block 20M 1.4G 20 23 48.8 2.6- 5 93m-
10HMC788A Gain Block, Low Phase Noise 10M 10G 14 20 33 6 Internal 5 76m $11.30 (HMC788ALP2ETR)
11ADL5611 Gain Block 30M 6G 22.2 21 40 2.1 Internal 5 91m-
12ADL5610 Gain Block 30M 6G 18.4 20.4 38.4 2.2 Internal 5 91m-
13LTC6430B-15 Differential Amplifier 20M 2G 15 24.1 47 3- 5 160m $4.28 (LTC6430BIUF-15#PBF)
14LTC6430A-15 Differential Amplifier 20M 2G 15 24.1 50 3- 5 160m $7.47 (LTC6430AIUF-15#PBF)
15ADL5545 Gain Block 30M 6G 24.1 18.1 36.4 2.9 Internal 5 56m-
16ADL5544 Gain Block 30M 6G 17.4 17.6 34.9 2.9 Internal 5 55m-
17LTC6431B-15 Gain Block 20M 1.7G 15 20.6 45.5 3.33- 5 85.1m $2.30 (LTC6431BIUF-15#PBF)
18LTC6431A-15 Gain Block 20M 1.7G 15 20.6 47 3.33- 5 85.1m $5.94 (LTC6431AIUF-15#PBF)
19HMC3587 Gain Block 4G 10G 14.5 13 25 3.5 Internal 5 44m $13.98 (HMC3587LP3BE)
20ADL5536Reference Circuit Available Gain Block 20M 1G 20 19.6 45 2.6 Internal 5 105m-
21ADL5535Reference Circuit Available Gain Block 20M 1G 16 18.9 45.5 3.2 Internal 5 97m-
22ADL5601 Gain Block 50M 4G 15 19 43 3.7 Internal 5 83m-
23ADL5602 Gain Block 50M 4G 19.3 19.3 42 3.3 Internal 5 89m-
24HMC754 Gain Block 0M 1G 14.5 21 38 5.5 Internal 5 160m $2.84 (HMC754S8GE)
25HMC741 Gain Block 150M 3G 20 18.8 40.5 2.5 Internal 5 96m $5.23 (HMC741ST89E)
26HMC740 Gain Block 50M 3G 15 18 38 3.5 Internal 5 88m $5.23 (HMC740ST89ETR)
27ADL5534 Gain Block 20M 500M 21 20.4 40 2.5 Internal 5 98m-
28HMC636 Gain Block 200M 4G 13 22 39 2.5 Internal 5 155m $3.44 (HMC636ST89E)
29ADL5531 Gain Block 20M 500M 20.9 20.4 41 2.5 Internal 5 100m-
30ADL5570 Gain Block 2.3G 2.4G 29 31--- 3.5 440m-
31ADL5542 Gain Block 20M 6G 18.7 18 39 3.2 Internal 5 93m-
32ADL5541 Gain Block 20M 6G 14.7 16.3 39.2 3.8 Internal 5 90m-
33ADL5530 Gain Block 10M 1G 16.8 21.8 37 3 Internal 5 110m $1.69 (ADL5530ACPZ-WP)
34HMC3653 Gain Block, Low Phase Noise 7G 15G 15 15 28 4 Internal 5 44m $15.38 (HMC3653LP3BE)
35HMC480 Gain Block 0M 5G 19 20 34 4 Internal 8 82m $2.15 (HMC480ST89ETR)
36HMC405-Die Gain Block 0 10G 16 13 25 4 Internal 5 50m $15.32 (HMC405)
37AD8354 Gain Block 1M 2.7G 20 4.8 19.3 4.4 Internal 3 25m-
38AD8353 Gain Block 1M 2.7G 20 8.3 22.8 5.6 Internal 3 42m-
39HMC397-Die Gain Block 0 10G 15 13 24 4.5 Internal 5 56m $13.58 (HMC397)
40HMC396-Die Gain Block 0 8G 12 14 30 6 Internal 5 56m $14.70 (HMC396)
41HMC395-Die Gain Block 0 4G 15 15 28 4.5 Internal 5 54m $17.84 (HMC395)
42HMC311ST89 Gain Block 0M 6G 15 15 27 5 External 5 55m $3.69 (HMC311ST89E)
43HMC311SC70 Gain Block 0M 8G 15 15 30 5 External 5 55m $4.08 (HMC311SC70E)
44HMC311LP3 Gain Block 0M 6G 14.5 15.5 32 4.5 External 5 55m $5.18 (HMC311LP3E)
45HMC313 Gain Block 0 6G 17 14 27 6.5 Internal 5 50m $1.37 (HMC313ETR)