Linear Isolators

Linear isolators provide power supply designers with a higher performing, single chip alternative to isolation techniques based on optocouplers and shunt regulators. Analog Devices ADuM3190 and ADuM4190 isolated error amplifiers have a 400 kHz bandwidth, with 0.5% typical initial accuracy at 25°C and 1% total accuracy over the extended temperature range of –40˚C to +125˚C. This provides manufacturers of ac-to-dc and dc-to-dc power supplies with a significant upgrade in speed and operating temperature range, as well as a 5× improvement in transient response.
Product Selection Table

Linear Isolators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of ChannelsBandwidth -3 dB (typ)
(Hz)
Insulation Rating (kVrms)
(V rms)
Gain (min)
(V/V)
Gain (max)
(V/V)
Nonlinearity % (typ)
(%)
Operating Temp RangeUS Price 1000 to 4999
($ US)
Vsupply span (max)
(V)
Vsupply span (min)
(V)
Vsupply Type-single/dual/multi
1ADUM4190Reference Circuit Available 1 400k 5k 0.83 2.7 1 -40 to 125°C $1.20 20 3 Single
2ADUM3190Reference Circuit Available 1 400k 2.5k 0.9 2.86 1 -40 to 125°C $1.04 20 3 Single
3AD215 2 120k 1500 1 100 0.01 -40 to 85°C $44.49 34 28.5 Dual
4AD208 2 4k 1500 1 1000 0.0125 0 to 70°C $73.66-- Single
5AD203 2 10k 1500 1 10 0.025 -55 to 125°C $94.11 16 12 Single
6AD210 3 20k 2500 1 100 0.012 -25 to 85°C $46.99 16.5 13.5 Single
7AD204 2 5k 1500 1 100 0.025 0 to 70°C $27.09 16.5 13.5 Single
8AD202 2 5k 1500 1 100 0.025 0 to 70°C $30.12 16.5 13.5 Single