Differential Amplifiers

Differential amplifiers from Analog Devices are highly integrated and optimized for differential signaling applications. These devices have inherent common-mode rejection properties, provide low harmonic distortion, and have excellent output gain and phase matching. Whether you’re driving or receiving signals over long cable lengths, driving a balanced ADC input, or looking for complementary outputs, ADI has the differential amplifiers to meet your needs.

ADI DiffAmpCalc™ Design Tool

Download ADI DiffAmpCalc™ for designing differential amplifier circuits and reduce design time from hours to minutes! The tool is easy to use and features an interactive user interface to quickly get you up and running.

ADI DiffAmpCalc™

SAR ADC & Driver Quick-Match GuideView Guide

Differential Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Gain SetGain
(min)
(dB)
Gain
(max)
(dB)
Is
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
US Price 1000 to 4999
($ US)
1ADL5569 2 6.5G 23.5 Pin Strap 0 20 86m 4.75 5.25-
2LTC6432-15 1 1.4G- Fixed 15 15 152m 4.75 5.25 $3.69 (LTC6432BIUF-15#PBF)
3LTC6419 2 1.4G- Resistor 0- 52 2.7 5.25 $8.50 (LTC6419IV#PBF)
4ADL5567 2 4.3G 20000 Pin Strap 0 20 148m 3.15 5.25-
5ADL5205 2 1.2G 5000 Digital -9 26 175m 3.15 5.25-
6LTC6363 1 35M 75 Pin Strap 0- 1.7 2.8 11 $2.49 (LTC6363IDCB#TRPBF)
7ADA4961 1 3.2G 12k Digital, Pin Strap -6 15 150m 3.3 5.5 $11.99 (ADA4961ACPZN-R7)
8ADL5566 2 4.5G 20k Pin Strap 3 16 160m 2.8 5.2 $6.05 (ADL5566ACPZ-R7)
9LTC6417 1 1.6G 10k Fixed 0 0 123 4.75 5.25 $3.89 (LTC6417CUDC#PBF)
10LTC6362 1 34M 45 Resistor 0- 900µ 2.8 5.25 $1.53 (LTC6362CMS8#PBF)
11ADL5565Reference Circuit Available 1 7G 11000 Pin Strap 0 15.5 80m 2.8 5.2 $3.68 (ADL5565ACPZ-R7)
12ADA4940-2Reference Circuit Available 2 260M 95--- 1.25m 3 7 $2.59 (ADA4940-2ACPZ-R7)
13ADA4940-1Reference Circuit Available 1 260M 95--- 1.25m 3 7 $1.59 (ADA4940-1ACPZ-RL)
14AD8476Reference Circuit Available 1 1M 10 Analog 1 1 330µ 3 18 $1.99 (AD8476ACPZ-R7)
15ADA4930-2Reference Circuit Available 2 1.4G 2.8k---- 3.3 5 $6.29 (ADA4930-2YCPZ-R7)
16ADA4930-1Reference Circuit Available 1 1.4G 2.8k---- 3.3 5 $3.79 (ADA4930-1YCPZ-R7)
17AD8475Reference Circuit Available 1 150M- Digital, Pin Strap -8 2 3m 3 10 $1.99 (AD8475ARMZ)
18AD8366 2 600M- Digital 4.5 20.25 180m 4.75 5.25 $6.57 (AD8366ACPZ-R7)
19LTC6409 1 2G 3.3k Resistor 0- 52 2.7 5.25 $4.50 (LTC6409CUDB#TRPBF)
20ADA4960-1Reference Circuit Available 1 5G 8.7k Analog 0 18 60m 4.75 5.25 $6.95 (ADA4960-1ACPZ-RL)
21LT6350 1 33M 48 Resistor-- 4.8m 2.7 12 $2.59 (LT6350CMS8#PBF)
22LTC6412 1 800- Analog -14 17 110 3 3.6 $4.69 (LTC6412CUF#PBF)
23ADL5562Reference Circuit Available 1 3.3G 9.8k Pin Strap 3 15.5 80m 3 3.6 $3.68 (ADL5562ACPZ-R7)
24ADL5561 1 2.9G 9.8k Pin Strap 3 15.5 40m 3 3.6 $3.68 (ADL5561ACPZ-R7)
25ADA4950-2 2 750M 2.9k Digital, Pin Strap 0 9.54 19m 3 11 $5.29 (ADA4950-2YCPZ-R7)
26ADA4950-1 1 750M 2.9k Digital, Pin Strap 0 9.54 9.5m 3 11 $2.99 (ADA4950-1YCPZ-R7)
27LTC6601-2 1 28M- Pin Strap -18 17 32 2.7 5.25 $3.95 (LTC6601CUF-2#PBF)
28ADA4932-2 2 560M 2.8k Analog-- 9.6m 3 11 $5.29 (ADA4932-2YCPZ-RL)
29ADA4932-1Reference Circuit Available 1 560M 2.8k--- 9.6m 3 11 $2.95 (ADA4932-1YCPZ-RL)
30ADA4927-2 2 2.3G 5k--- 22.1m 4.5 11 $6.29 (ADA4927-2YCPZ-R7)
31ADA4927-1 1 2.3G 5k--- 22.1m 4.5 11 $3.79 (ADA4927-1YCPZ-R7)
32LTC6605-7 2 7M- Pin Strap 0 9.5 33.1 2.7 5.25 $6.95 (LTC6605CDJC-7#PBF)
33LTC6605-14 2 14M- Pin Strap 0 9.5 33.1 2.7 5.25 $6.95 (LTC6605CDJC-14#PBF)
34LTC6605-10 2 10M- Pin Strap 0 9.5 33.1 2.7 5.25 $6.95 (LTC6605CDJC-10#PBF)
35LTC6603 2 2.5M- Digital, Pin Strap 0 24 88m 2.7 3.6 $7.50 (LTC6603CUF#PBF)
36LTC6602 2 900k- Digital, Pin Strap 0 30 65m 2.7 3.6 $6.95 (LTC6602CUF#PBF)
37LTC6601-1 1 27M- Pin Strap -18 17 32.9 2.7 5.25 $3.95 (LTC6601CUF-1#PBF)
38LTC6416 1 2G- Fixed 0 0 42 2.7 3.9 $3.50 (LTC6416CDDB#TRPBF)
39LTC6421-20 2 1.3G 4.5k Fixed 20 20 40 2.85 3.5 $4.77 (LTC6421CUDC-20#PBF)
40LTC6405 1 800M 690 Resistor 0- 18 4.5 5.5 $3.44 (LTC6405CUD#PBF)
41LTC6400-8 1 2.2G 3.81k Fixed 7 8 85 2.85 3.5 $3.20 (LTC6400CUD-8#PBF)
42LTC6400-20 1 1.8G 4.5k Fixed 20 20 90 2.85 3.5 $3.20 (LTC6400CUD-20#PBF)
43LTC6400-14 1 2.4G 4.8k Fixed 14 14 85 2.85 3.5 $3.20 (LTC6400CUD-14#PBF)
44LT6604-5 2 5M- Resistor 0- 26 3 11 $6.50 (LT6604CUFF-5#PBF)
45LT6604-2.5 2 2.5M- Resistor 0- 26 3 11 $6.50 (LT6604CUFF-2.5#PBF)
46LT6604-15 2 15M- Resistor 0- 35 3 11 $6.50 (LT6604CUFF-15#PBF)
47LT6604-10 2 10M- Resistor 0- 35 3 11 $6.50 (LT6604CUFF-10#PBF)
48ADA4939-2 2 1.4G 6.8k--- 37.7m 3 5.25 $5.69 (ADA4939-2YCPZ-RL)
49ADA4939-1 1 1.4G 6.8k--- 37.7m 3 5.25 $3.79 (ADA4939-1YCPZ-R7)
50LTC6420-20 2 1.8G 4.5k Fixed 20 20 80 2.85 3.5 $5.17 (LTC6420CUDC-20#PBF)