ADC Drivers

Analog Devices high speed differential ADC drivers are configured with a VOCM pin, providing a convenient solution when interfacing with analog-to-digital converters (ADCs). Whether you need to drive a single or dual differential input ADC or send and receive signals over long cable lengths, Analog Devices has developed a broad portfolio of high speed differential amplifiers that provides the high performance needed to meet any requirement.

Linear & Precision Technology: New Product UpgradesView Brochure

ADC Drivers

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Gain SetGain
(min)
(dB)
Gain
(max)
(dB)
Is
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
US Price 1000 to 4999
($ US)
1ADL5569 2 6.5G 24 Pin Strap 6 20 86m 4.75 5.25 $16.59 (ADL5569BCPZ)
2LTC6432B-15------ 166m---
3LTC6432A-15------ 166m---
4LTC6419 2 1.4G 3.3k Resistor 0- 52m 2.7 5.25 $8.50 (LTC6419IV#PBF)
5ADL5567 2 4.3G 20000 Pin Strap 0 20 148m 3.15 5.25-
6ADL5205 2 1.2G 5000 Digital -9 26 175m 3.15 5.25-
7LTC6363 1 35M 75 Resistor -20- 1.7m 2.8 11 $2.49 (LTC6363IMS8#PBF)
8ADA4961 1 3.2G 12k Digital, Pin Strap -6 15 150m 3.3 5.5 $11.99 (ADA4961ACPZN-R7)
9ADL5566 2 4.5G 20k Pin Strap 3 16 160m 2.8 5.2 $6.05 (ADL5566ACPZ-R7)
10LTC6417 1 1.6G 10k Fixed 0 0 123m 4.75 5.25 $3.89 (LTC6417CUDC#PBF)
11LTC6362 1 34M 45 Resistor 0- 900µ 2.8 5.25 $1.53 (LTC6362CDD#PBF)
12ADL5565Reference Circuit Available 1 7G 11000 Pin Strap 0 15.5 80m 2.8 5.2 $3.68 (ADL5565ACPZ-R7)
13ADA4940-2Reference Circuit Available 2 260M 95--- 1.25m 3 7 $2.59 (ADA4940-2ACPZ-R7)
14ADA4940-1Reference Circuit Available 1 260M 95--- 1.25m 3 7 $1.59 (ADA4940-1ACPZ-R7)
15AD8476Reference Circuit Available 1 1M 10 Analog 1 1 330µ 3 18 $1.99 (AD8476ACPZ-R7)
16ADA4930-2Reference Circuit Available 2 1.4G 2.8k---- 3.3 5 $6.29 (ADA4930-2YCPZ-R7)
17ADA4930-1Reference Circuit Available 1 1.4G 2.8k---- 3.3 5 $3.79 (ADA4930-1YCPZ-R7)
18AD8475Reference Circuit Available 1 150M- Digital, Pin Strap -8 2 3m 3 10 $1.99 (AD8475ACPZ-R7)
19AD8366 2 600M- Digital 4.5 20.25 180m 4.75 5.25 $6.57 (AD8366ACPZ-R7)
20LTC6409 1 2G 3.3k Resistor 0- 52m 2.7 5.25 $4.50 (LTC6409CUDB#TRPBF)
21ADA4960-1Reference Circuit Available 1 5G 8.7k Analog 0 18 60m 4.75 5.25 $6.95 (ADA4960-1ACPZ-R7)
22LT6350 1 33M 48 Resistor-- 4.8m 2.7 12 $2.59 (LT6350CMS8#PBF)
23LTC6412 1 800M- Analog -14 17 110m 3 3.6 $4.69 (LTC6412CUF#PBF)
24ADL5562Reference Circuit Available 1 3.3G 9.8k Pin Strap 3 15.5 80m 3 3.6 $3.68 (ADL5562ACPZ-R7)
25ADL5561 1 2.9G 9.8k Pin Strap 3 15.5 40m 3 3.6 $3.68 (ADL5561ACPZ-R7)
26ADA4950-2 2 750M 2.9k Digital, Pin Strap 0 9.54 19m 3 11 $5.29 (ADA4950-2YCPZ-R7)
27ADA4950-1 1 750M 2.9k Digital, Pin Strap 0 9.54 9.5m 3 11 $2.99 (ADA4950-1YCPZ-RL)
28LTC6601-2 1 28M- Pin Strap -18 17 32m 2.7 5.25 $3.95 (LTC6601CUF-2#PBF)
29ADA4932-2 2 560M 2.8k Analog-- 9.6m 3 11 $5.29 (ADA4932-2YCPZ-RL)
30ADA4932-1Reference Circuit Available 1 560M 2.8k--- 9.6m 3 11 $2.95 (ADA4932-1YCPZ-RL)
31ADA4927-2 2 2.3G 5k--- 22.1m 4.5 11 $6.29 (ADA4927-2YCPZ-R7)
32ADA4927-1 1 2.3G 5k--- 22.1m 4.5 11 $3.79 (ADA4927-1YCPZ-RL)
33LTC6605-7 2 7M- Pin Strap 0 9.5 33.1m 2.7 5.25 $6.95 (LTC6605CDJC-7#PBF)
34LTC6605-14 2 14M- Pin Strap 0 9.5 33.1m 2.7 5.25 $6.95 (LTC6605CDJC-14#PBF)
35LTC6605-10 2 10M- Pin Strap 0 9.5 33.1m 2.7 5.25 $6.95 (LTC6605CDJC-10#PBF)
36LTC6603 2 2.5M- Digital, Pin Strap 0 24 88m 2.7 3.6 $7.50 (LTC6603CUF#PBF)
37LTC6602 2 900k- Digital, Pin Strap 0 30 65m 2.7 3.6 $6.95 (LTC6602CUF#PBF)
38LTC6601-1 1 27M- Pin Strap -18 17 32.9m 2.7 5.25 $3.95 (LTC6601CUF-1#PBF)
39LTC6416 1 2G- Fixed 0 0 42m 2.7 3.9 $3.50 (LTC6416CDDB#TRPBF)
40LTC6421-20 2 1.3G 4.5k Fixed 20 20 40m 2.85 3.5 $4.77 (LTC6421CUDC-20#PBF)
41LTC6405 1 800M 690 Resistor 0- 18m 4.5 5.25 $3.44 (LTC6405CMS8E#PBF)
42LTC6400-8 1 2.2G 3.81k Fixed 7 8 85m 2.85 3.5 $3.20 (LTC6400CUD-8#PBF)
43LTC6400-20 1 1.8G 4.5k Fixed 20 20 90m 2.85 3.5 $3.20 (LTC6400CUD-20#PBF)
44LTC6400-14 1 2.4G 4.8k Fixed 14 14 85m 2.85 3.5 $3.20 (LTC6400CUD-14#PBF)
45LT6604-5 2 5M- Resistor 0- 26m 3 11 $6.50 (LT6604CUFF-5#PBF)
46LT6604-2.5 2 2.5M- Resistor 0- 26m 3 11 $6.50 (LT6604CUFF-2.5#PBF)
47LT6604-15 2 15M- Resistor 0- 35m 3 11 $6.50 (LT6604CUFF-15#PBF)
48LT6604-10 2 10M- Resistor 0- 35m 3 11 $6.50 (LT6604CUFF-10#PBF)
49ADA4939-2 2 1.4G 6.8k--- 37.7m 3 5.25 $5.69 (ADA4939-2YCPZ-R7)
50ADA4939-1 1 1.4G 6.8k--- 37.7m 3 5.25 $3.79 (ADA4939-1YCPZ-R7)