Overview

Features and Benefits

  • High-Definition Multimedia Interface (HDMI) 1.4a features supported
  • All mandatory and additional 3D video formats supported
  • Extended colorimetry, including sYCC601, Adobe RGB,
  • HDMI receiver
  • 165 MHz maximum TMDS clock frequency
  • 24-bit output pixel bus
  • Audio support SPDIF (IEC 60958-compatible) digital audio
  • HDMI audio extraction support
  • Advanced audio mute feature
  • Interrupt controller with two interrupt outputs
  • Standard identification (STDI) circuit
  • High-bandwidth Digital Content Protection (HDCP) - 1.4 support with internal HDCP keys
  • HDCP repeater support - Up to 127 KSVs supported
  • See data sheet for additional features

Product Details

The ADV7611 is offered in automotive, professional (no HDCP), and industrial versions. The operating temperature range is −40°C to +85°C.

The UG-180 contains critical information that must be used in conjunction with the ADV7611.

The ADV7611 is a high quality, single input HDMI®-capable receiver. It incorporates an HDMI-capable receiver that supports all mandatory 3D TV defined in HDMI 1.4a. The ADV7611 supports formats up to UXGA 60 Hz at 8 bit.

It integrates a CEC controller that supports the capability discovery and control (CDC) feature.

The ADV7611 has an audio output port for the audio data extracted from the HDMI stream. The HDMI receiver has an advanced mute controller that prevents audible extraneous noise in the audio output.

The following audio formats are accessible:

  • A stream from the I2S serializer (two audio channels)
  • A stream from the S/PDIF serializer (two uncompressed channels or N compressed channels, for example, AC3)
  • DST stream

The HDMI port has dedicated 5 V detect and Hot Plug™ assert pins. The HDMI receiver also includes an integrated equalizer that ensures the robust operation of the interface with long cables.

The ADV7611 contains one main component processor (CP), that processes the video signals from the HDMI receiver. It provides features such as contrast, brightness and saturation adjustments, STDI detection block, free run, and synchronization alignment controls.

Fabricated in an advanced CMOS process, the ADV7611 is provided in a 10 mm × 10 mm, 64-lead surface-mount LQFP_EP, RoHS-compliant package and is specified over the −40°C to +85°C temperature range.

APPLICATIONS
  • Projectors
  • Automotive
  • Video conferencing
  • HDTVs
  • AVR, HTiB
  • Soundbars
  • Video switches

Product Lifecycle icon-recommended Recommended for New Designs

This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.

Evaluation Kits (1)

Tools & Simulations

IBIS Models

Reference Designs (1)

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.