Overview

Features and Benefits

  • Default charging termination voltage at 3.6 V
  • Fully compatible with USB 3.0 and USB Battery Charging 1.2 Compliance Plan Specification
  • Operating input voltage from 4 V to 6.7 V
  • Tolerant input voltage from −0.5 V to +20 V (USB VBUS)
  • Fully programmable via I2C
  • Flexible digital control inputs
  • Up to 2.1 A current from an ac charger in LDO mode
  • Built-in current sensing and limiting
  • As low as 55 mΩ battery isolation FET between battery and charger output
  • Thermal regulation prevents overheating
  • Compliant with JEITA 1 and JEITA 2 Li-Ion battery charging temperature specifications
  • SYS_EN flag permits the system to be disabled until battery is at the minimum required level for guaranteed system start-up
  • 4 mm × 4 mm LFCSP package

Product Details

The ADP5063 charger is fully compliant with USB 3.0 and the USB Battery Charging 1.2 Compliance Plan Specification, and enables charging via the mini USB VBUS pin from a wall charger, car charger, or USB host port.

The ADP5063 operates from a 4 V to 6.7 V input voltage range but is tolerant of voltages up to 20 V, thereby alleviating concerns about USB bus spikes during disconnection or connection scenarios.

The ADP5063 features an internal field effect transistor (FET) between the linear charger output and the battery. This permits battery isolation and, therefore, system powering under a dead battery or no battery scenario, which allows immediate system function upon connection to a USB power supply.

Based on the type of USB source, which is detected by an external USB detection chip, the ADP5063 can be set to apply the correct current limit for optimal charging and USB compliance.

The ADP5063 has three factory-programmable digital input/out-put pins that provide maximum flexibility for different systems. These digital input/output pins permit a combination of features, such as input current limits, charging enable and disable, charging current limits, and a dedicated interrupt output pin.

APPLICATIONS

  • Single cell LiFePO4 portable equipment
  • Portable medical devices
  • Portable instrumentation devices
  • Portable consumer devices

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Discussions

ADP5063 Discussions

ADP5063 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.