Overview

Features and Benefits

  • 2.5 kV rms signal and power isolated CAN transceiver
  • isoPower integrated isolated dc-to-dc converter
  • 5 V operation on VCC
  • 5 V or 3.3 V operation on VIO
  • Complies with ISO 11898 standard
  • High speed data rates of up to 1 Mbps
  • Unpowered nodes do not disturb the bus
  • Connect 110 or more nodes on the bus
  • Slope control for reduced EMI
  • Thermal shutdown protection
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    • UL recognition
      • 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • VDE Certificate of Conformity
    • DIN EN 60747-5-2 (VDE 0884 Part 2): 2003-01
      • VIORM = 560 V peak
  • Industrial operating temperature range (−40°C to +85°C)
  • Available in wide-body, 20-lead SOIC package

Product Details

The ADM3053 is an isolated controller area network (CAN) physical layer transceiver with an integrated isolated dc-to-dc converter. The ADM3053 complies with the ISO 11898 standard.

The device employs Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator, a CAN transceiver, and Analog Devices isoPower® dc-to-dc converter into a single SOIC surface mount package. An on-chip oscillator outputs a pair of square waveforms that drive an internal transformer to provide isolated power. The device is powered by a single 5 V supply realizing a fully isolated CAN solution.

The ADM3053 creates a fully isolated interface between the CAN protocol controller and the physical layer bus. It is capable of running at data rates of up to 1 Mbps.

The device has current limiting and thermal shutdown features to protect against output short circuits. The part is fully specified over the industrial temperature range and is available in a 20-lead, wide-body SOIC package.

The ADM3053 contains isoPower technology that uses high frequency switching elements to transfer power through the transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 Application Note, Control of Radiated Emissions with isoPower Devices, for details on board layout considerations.

Applications

  • CAN data buses
  • Industrial field networks

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (3)

Tools & Simulations

IBIS Models

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Discussions

ADM3053 Discussions

VCC power supply for ADM3053
21 week(s) ago in Interface and Isolation
ADM3053 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.