New Content (1)

Overview

Features and Benefits

  • Output frequency range: 35 MHz to 4400 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • Low phase noise VCO
  • Programmable divide-by-1/-2/-4/-8/-16/-32/-64 output
  • Typical rms jitter: 0.3 ps rms
  • Typical EVM at 2.1 GHz: 0.4%
  • Power supply: 3.0 V to 3.6 V
  • Logic compatibility: 1.8 V
  • Programmable dual-modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
  • Switched bandwidth fast-lock mode
  • Cycle slip reduction

Product Details

The ADF4351 allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers when used with an external loop filter and external reference frequency.

The ADF4351 has an integrated voltage controlled oscillator (VCO) with a fundamental output frequency ranging from 2200 MHz to 4400 MHz. In addition, divide-by-1/-2/-4/-8/-16/-32/-64 circuits allow the user to generate RF output frequencies as low as 35 MHz. For applications that require isolation, the RF output stage can be muted. The mute function is both pin- and software-controllable. An auxiliary RF output is also available, which can be powered down when not in use.

Control of all on-chip registers is through a simple 3-wire interface. The device operates with a power supply ranging from 3.0 V to 3.6 V and can be powered down when not in us

Applications

  • Wireless infrastructure (W-CDMA, TD-SCDMA, WiMAX, GSM, PCS, DCS, DECT)
  • Test equipment
  • Wireless LANs, CATV equipment
  • Clock generation

Product Lifecycle icon-recommended Recommended for New Designs

This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.

Evaluation Kits (4)

Software & Systems Requirements

Tools & Simulations

IBIS Models

ADF4350 IBIS Model

Design Tools

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Reference Designs (5)

Product Recommendations

ADF4351 Companion Parts

Recommended Low-Noise Voltage Regulators

  • For a fixed 3.3V, 150mA low dropout regulator: ADP150.
  • For a fixed 3.3V, 200mA low dropout regulator: ADP151.

Recommended Fanout Buffers

  • For eight differential LVPECL outputs: ADCLK948.

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Discussions

ADF4351 Discussions

ADF4351 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.