EVAL-PRAOPAMP:  Universal Precision Op Amp Evaluation Board

The Universal Precision OPAMP Evaluation Board has been designed and optimized for many circuit configurations allowing the users to best suit their applications.

EVAL-PRAOPAMP-1R ( Single ...More

EVAL-PRAOPAMP:  Universal Precision Op Amp Evaluation Board

Product Description

The Universal Precision OPAMP Evaluation Board has been designed and optimized for many circuit configurations allowing the users to best suit their applications.

EVAL-PRAOPAMP-1R ( Single SOIC)
EVAL-PRAOPAMP-1RM ( Single MSOP)
EVAL-PRAOPAMP-1RJ ( Single SOT 23)
EVAL-PRAOPAMP-1KS ( Single SC70)

Features

  • The Universal Board is Suitable for Multiple Circuit Configurations
  • EVAL-PRAOPAMP (see app. note AN-692)
  • EVAL-PRAOPAMP-1KS (see app. note AN-734)
  • EVAL-PRAOPAMP-1R (see app. note AN-732)
  • EVAL-PRAOPAMP-1RJ (see app. note AN-735)
  • Multiple Inputs for Various Circuit Applications
  • EVAL-PRAOPAMP-1RM (see app. note AN-733)
  • EVAL-PRAOPAMP-2R (see app. note AN-763)
  • EVAL-PRAOPAMP-2RM (see app. note AN-763)
  • EVAL-PRAOPAMP-4R app. note AN-797
  • EVAL-PRAOPAMP-4RU app. noteAN-797

Explore Other Products

ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier

ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier

ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

Subscribe to New Products Feed
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices