ADM9240: Complete System Hardware Monitor for uProcessor-Based Systems
The ADM9240 is a complete system hardware monitor for microprocessor-based systems. It provides measurement and limit comparison of up to four power supplies and two processor core voltages, plus ...More
This product is currently being phased out of production.
Not recommended for new designs.
For assistance in finding alternate products, please use the selection table below.
ADM9240: Complete System Hardware Monitor for uProcessor-Based Systems
Product Description
The ADM9240 is a complete system hardware monitor for microprocessor-based systems. It provides measurement and limit comparison of up to four power supplies and two processor core voltages, plus temperature, fan speed and chassis intrusion. Measured values can be read out via an I2C compatible serial System Management Bus, and values for limit comparisons can be programmed in over the same serial bus. The high speed successive approximation ADC allows frequent sampling of all analog channels to ensure a fast interrupt response to any out-of-limit measurement.
The ADM9240's 2.85 V to 5.75 V supply voltage range, low supply current, and I2C compatible interface make it ideal for a wide range of applications. These include hardware monitoring and protection applications in personal computers, electronic test equipment, and office electronics.
Quick Links
- Data Sheet Rev 0, 03/1998, (pdf, 282 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
ADM1184 - 0.8% Accurate Quad Voltage Monitor
| Part# | # Supplies Monitored | Volt Monitoring Accuracy | # Output Drivers | FET Drive/Enable Output | Voltage Readback | Supply Adj/Margining | Programming Method | Temp Sensor | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM1060 | 7 | 2.5% | 9 | Both | - | - | SMBus | - | 28 ld TSSOP | $6.50 |
| ADM1062 | 10 | 1% | 10 | Both | 12-bit ADC | 12-bit ADC+6 DACs | SMBus | 1 External, 1 Internal | 40 ld LFCSP , 48 ld TQFP | $7.50 |
| ADM1063 | 10 | 1% | 10 | Both | 12-bit ADC | - | SMBus | 1 Internal, 2 External | 40 ld LFCSP , 48 ld TQFP | $8.25 |
| ADM1064 | 10 | 1% | 10 | Both | 12-bit ADC | - | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $7.75 |
| ADM1065 | 10 | 1% | 10 | Both | - | - | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $5.75 |
| ADM1066 | 12 | 1% | 10 | Both | 12-bit ADC | 12-bit ADC+6 DACs | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $8.50 |
| ADM1067 | 10 | 1% | 10 | Both | - | 6 DACs | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $6.50 |
| ADM1068 | 8 | 1% | 8 | Both | - | - | SMBus | - | 32 ld LQFP | $4.00 |
| ADM1069 | 8 | 1% | 8 | Both | 12-bit ADC | 12-bit ADC+4 DACs | SMBus | - | 32 ld LQFP | $4.35 |
| ADM1085 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1086 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1087 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1088 | Cascadeable | - | 1 | Enable | - | - | Analog | - | 6 ld SC70 | - |
| ADM1184 | 4 | - | 4 | Enable | - | - | Analog | - | - | $2.39 |
| ADM1185 | 4 | 0.8% | 4 | Enable | - | - | Analog | - | 10-Lead MSOP | $1.20 |
| ADM6819 | 2 | 2.6% | 1 | FET Drive | - | - | Analog | - | 6-ld SOT-23 | $1.20 |
| ADM6820 | 2 | 2.6% | 1 | FET Drive | - | - | Analog | - | 6-ld SOT-23 | $1.20 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.