ADM1186: Quad Voltage Sequencer and Monitor with Programmable Timing
The ADM1186-1 and ADM1186-2 are integrated, four-channel, voltage monitoring and sequencing devices. A 2.7 V to 5.5 V power supply is required on the VCC pin for power. Four precision comparators ...More
ADM1186: Quad Voltage Sequencer and Monitor with Programmable Timing
Product Description
The ADM1186-1 and ADM1186-2 are integrated, four-channel, voltage monitoring and sequencing devices. A 2.7 V to 5.5 V power supply is required on the VCC pin for power. Four precision comparators monitor four voltage rails, with all comparators sharing a 0.6 V reference and a worst-case accuracy of 0.8%. Resistor networks that are external to the VIN1, VIN2, VIN3, and VIN4 pins set the Under Voltage (UV) trip points for the monitored supply rails. The ADM1186-1 and ADM1186-2 have four open drain enable outputs, OUTx, that are used to enable power supplies. An open drain power good output, PWRGD, is provided that indicates the four VINx inputs are above their UV thresholds. A state machine monitors the state of the UP and DOWN pins on the ADM1186-1 or the UP/overbar: DOWN pin on the ADM1186-2 to control the supply sequencing direction. In the ‘Wait Start’ state, a rising edge transition on the UP or UP/DOWN pin triggers a power-up sequence. A falling edge transition on the DOWN or UP/DOWN pin in the ‘Power Up Done’ state triggers a power down sequence. During a power up sequence, the state machine enables each power supply in turn. The supply output voltage is monitored to determine if it rises above the UV threshold level within a user defined duration called the blanking time. If a supply rises above the UV threshold then the next enable output in the sequence is turned on. In addition to the blanking time a user may also define sequencing time delays between each enable output turning on. When all four enable outputs are on, and the four VINx pins are above their UV trip points the power up sequence is complete. The ADM1186-1 provides an open drain pin, SEQ_DONE, that is asserted high to provide an indication that an up sequence is complete. The SEQ_DONE pins is allows multiple cascaded ADM1186-1 devices to be perform controlled power up and down sequences. During a power down sequence the enable outputs turn off in reverse order. The sequence time delays between successive supplies the same as during the power up sequence, and no blanking time is used during a power down sequence. At the end of a down sequence the SEQ_DONE pin is brought low. During sequencing and when powered up, the state machine continuously monitors for any fault conditions. Faults include a UV condition on any of the inputs, or an unexpected control input. Any fault that occurs causes the state machine to enter a fault handler. This immediately turns off all enable outputs, and ensures that the device is ready to start a new up sequence. The ADM1186-1 has a bi-directional open drain pin, FAULT, that facilitates fault handling when using multiple devices. An ADM1186-1 experiencing a fault condition drives the FAULT pin low, causing other connected ADM1186-1devices to enter their own fault handling state.. The ADM1186-1 is available in a 20-lead QSOP package and the ADM1186-2 is available in a 16-lead QSOP package.
Quick Links
- Data Sheet Rev 0, 05/2008, (pdf, 406 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Monitors four supplies via 0.8% accurate comparators
- Digital core supports up and down supply sequencing andmultiple devices may be cascaded (ADM1186-1)
- Four inputs can be programmed to monitor different voltagelevels with resistor dividers
- Powered from 2.7 V to 5.5 V on the VCC pin
- Supply sequencing time delays and a timeout delay to 5% accuracy
- Four open-drain enable outputs
- Open-drain power-good output
- Open-drain sequence complete and bi-directional open-drainFault pin (ADM1186-1)
ADM1184 - 0.8% Accurate Quad Voltage Monitor
| Part# | # Supplies Monitored | Volt Monitoring Accuracy | # Output Drivers | FET Drive/Enable Output | Voltage Readback | Supply Adj/Margining | Programming Method | Temp Sensor | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM1060 | 7 | 2.5% | 9 | Both | - | - | SMBus | - | 28 ld TSSOP | $6.50 |
| ADM1062 | 10 | 1% | 10 | Both | 12-bit ADC | 12-bit ADC+6 DACs | SMBus | 1 External, 1 Internal | 40 ld LFCSP , 48 ld TQFP | $7.50 |
| ADM1063 | 10 | 1% | 10 | Both | 12-bit ADC | - | SMBus | 1 Internal, 2 External | 40 ld LFCSP , 48 ld TQFP | $8.25 |
| ADM1064 | 10 | 1% | 10 | Both | 12-bit ADC | - | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $7.75 |
| ADM1065 | 10 | 1% | 10 | Both | - | - | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $5.75 |
| ADM1066 | 12 | 1% | 10 | Both | 12-bit ADC | 12-bit ADC+6 DACs | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $8.50 |
| ADM1067 | 10 | 1% | 10 | Both | - | 6 DACs | SMBus | - | 40 ld LFCSP , 48 ld TQFP | $6.50 |
| ADM1068 | 8 | 1% | 8 | Both | - | - | SMBus | - | 32 ld LQFP | $4.00 |
| ADM1069 | 8 | 1% | 8 | Both | 12-bit ADC | 12-bit ADC+4 DACs | SMBus | - | 32 ld LQFP | $4.35 |
| ADM1085 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1086 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1087 | Cascadeable | 7% | 1 | Enable | - | - | Analog | - | 6 ld SC70 | $0.34 |
| ADM1088 | Cascadeable | - | 1 | Enable | - | - | Analog | - | 6 ld SC70 | - |
| ADM1184 | 4 | - | 4 | Enable | - | - | Analog | - | - | $2.39 |
| ADM1185 | 4 | 0.8% | 4 | Enable | - | - | Analog | - | 10-Lead MSOP | $1.20 |
| ADM6819 | 2 | 2.6% | 1 | FET Drive | - | - | Analog | - | 6-ld SOT-23 | $1.20 |
| ADM6820 | 2 | 2.6% | 1 | FET Drive | - | - | Analog | - | 6-ld SOT-23 | $1.20 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1186 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1186-1ARQZ | Contact ADI | 20 | Ind | $3.80 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| ADM1186-1ARQZ-REEL | Contact ADI | 20 | Ind | $3.80 | - |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| ADM1186-2ARQZ | Contact ADI | 16 | Ind | $2.98 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| ADM1186-2ARQZ-REEL | Contact ADI | 16 | Ind | $2.98 | - |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| EVAL-ADM1186-1EBZ | Contact ADI | EVALUATION BOARDS | 10 | TBD | $160.00 | 09/05/2008 | Y | Contact ADI | Contact ADI |
| EVAL-ADM1186-1MBZ | Contact ADI | EVALUATION BOARDS | 10 | TBD | $30.00 | 09/05/2008 | Y | Contact ADI | Contact ADI |
| EVAL-ADM1186-2EBZ | Contact ADI | EVALUATION BOARDS | 10 | TBD | $160.00 | 09/05/2008 | Y | Contact ADI | Contact ADI |
| EVAL-ADM1186-2MBZ | Contact ADI | EVALUATION BOARDS | 10 | TBD | $30.00 | 09/05/2008 | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close