ADG1219: Low Capacitance, Low Charge Injection, ±15 V/12 V iCMOS® SPDT in SOT-23
The ADG1219 is a monolithic iCMOS device containing an SPDT switch. An EN input is used to enable or disable the device. When disabled, all channels are switched off. When on, each channel ...More
This part is not yet released for manufacturing. For more information and samples please contact the Switches and Multiplexers Group.
ADG1219: Low Capacitance, Low Charge Injection, ±15 V/12 V iCMOS® SPDT in SOT-23
Product Description
The ADG1219 is a monolithic iCMOS device containing an SPDT switch. An EN input is used to enable or disable the device. When disabled, all channels are switched off. When on, each channel conducts equally well in both directions and has an input signal range that extends to the supplies. Each switch exhibits break-before-make switching action. The iCMOS (industrial CMOS) modular manufacturing process combines high voltage CMOS (complementary metaloxide semiconductor) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size. The ultralow capacitance and exceptionally low charge injection of these multiplexers make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Figure 2 shows that there is minimum charge injection over the entire signal range of the device. iCMOS construction also ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.
Applications
ADG824 - 0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.60 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.60 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.57 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.57 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.03 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.89 |
| ADG902 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.03 |
| ADG417 | SPST | 1 | 25 | 100pA | n/a | 100ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | ±15 V Precision Mini-DIP SPST Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.02 |
| ADG602 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 145ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.89 |
| ADG741 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | CMOS Low Voltage SPST (NO) Switch in SC-70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.65 |
| ADG742 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.65 |
| ADG701 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.55 |
| ADG751 | SPST | 1 | 15 | 10pA | 300MHz | 9ns | 3ns | Single (+3V), Single (+5V) | 0.5µW | Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.90 |
| ADG801 | SPST | 1 | 0.25 | 10pA | 12MHz | 35ns | 9ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed | n/a to n/a | +2.7 to +5.5 | SOP, SOT | $0.90 |
| ADG802 | SPST | 1 | 0.25 | 10pA | 12MHz | 35ns | 9ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.90 |
| ADG702 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | Low Voltage 2 Ohm SPST Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.60 |
| ADG621 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Open | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG622 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Closed | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG623 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/+5 V, 4 Ohm, Dual SPST/Single SPDT Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG721 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.62 |
| ADG722 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.65 |
| ADG723 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | 4 Ohm Low Voltage Dual SPST (1NO/1NC) Switch/8-ld µSOIC | 0 to 0 | +1.8 to +5.5 | SOP | $0.59 |
| ADG821 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch | n/a to n/a | +1.8 to +5.5 | SOP | $1.02 |
| ADG822 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch | n/a to n/a | +1.8 to +5.5 | SOP | $1.02 |
| ADG823 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | <1 Ohm, Low Voltage (1.8 V - 5.5 V) Dual SPST (1 ON, 1 OFF) Switch | 0 to 0 | +1.8 to +5.5 | SOP | $1.02 |
| ADG1311 | SPST | 4 | 130 | 10nA | 600MHz | 105ns | 40ns | Dual (±15V), Single (+12V) | 4.8mW | ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 1 in=Open | 0 to -16.5 | +10.8 to +16.5 | SOIC, SOP | $1.04 |
| ADG1312 | SPST | 4 | 130 | 10nA | 600MHz | 105ns | 40ns | Dual (±15V), Single (+12V) | 4.8mW | ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 0 in=Open | 0 to -16.5 | +10.8 to +16.5 | SOIC, SOP | $1.04 |
| ADG1211 | SPST | 4 | 120 | 40pA | 700MHz | 50ns | 15ns | Dual (±15V), Single (+12V) | 150µW | Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Closed | 0 to -16.2 | +10.8 to +16.2 | CSP, SOP | $1.92 |
| ADG1212 | SPST | 4 | 120 | 40pA | 700MHz | 50ns | 15ns | Dual (±15V), Single (+12V) | 150µW | Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Open | 0 to -16.2 | +10.8 to +16.2 | CSP, SOP | $1.92 |
| ADG611 | SPST | 4 | 85 | 10pA | 680MHz | 45ns | 25ns | Dual (±5V), Single (+3V), Single (+5V) | 10µW | CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.45 |
| ADG612 | SPST | 4 | 85 | 10pA | 680MHz | 45ns | 25ns | Dual (±5V), Single (+3V), Single (+5V) | 10µW | CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.45 |
| ADG811 | SPST | 4 | 0.5 | 200pA | 90MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 14.4µW | 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch | 0 to 0 | +1.65 to +3.6 | CSP, SOP | $1.22 |
| ADG812 | SPST | 4 | 0.5 | 200pA | 90MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 14.4µW | 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch | 0 to 0 | +1.65 to +3.6 | CSP, SOP | $1.22 |
| ADG211A | SPST | 4 | 115 | 500pA | n/a | 600ns | 450ns | Multiple (±15V, +5V) | 22.5mW | ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Open | 0 to -15 | +15 to +15 | DIP, SOIC | $1.39 |
| ADG212A | SPST | 4 | 115 | 500pA | n/a | 600ns | 450ns | Multiple (±15V, +5V) | 22.5mW | ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.39 |
| AD7510 | SPST | 4 | 75 | 10nA | n/a | 180ns | 350ns | Dual (±15V) | 24mW | Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Closed | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7511 | SPST | 4 | 75 | 10nA | n/a | 350ns | 180ns | Dual (±15V) | 24mW | Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Open | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7590 | SPST | 4 | 60 | 500pA | n/a | 250ns | 400ns | Dual (±15V) | 30mW | Quad ±15V, SPST, Latch Free/Overvoltage-Protected Analog CMOS Switch w Input Latch | -15 to -15 | +15 to +15 | DIP, LCC | $8.34 |
| ADG201A | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 33mW | 60 Ohm, Quad SPST Switch, Logic 1 IN=Open | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.62 |
| ADG202A | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 33mW | 60 Ohm, Quad SPST Switch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.62 |
| ADG511 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | ±5V, 30 Ohm, Quad SPST Analog CMOS Switch, Logic 1 IN=Open | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG221 | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 25.5mW | ±15 V Quad SPST Analog CMOS Switch w/ Input Latch and , Logic 1 IN = Open | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.64 |
| ADG512 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | Precision 3V/5V Quad SPST/Dual SPDT Analog CMOS Switch (2 open, 2 closed) | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG222 | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 25.5mW | ±15 V, Quad SPST, Analog CMOS Switch w Input Latch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.64 |
| ADG513 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | Precision 5V/3V Quad SPST Analog CMOS Switch (2 Open, 2 Closed) | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG441 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Dual (±15V), Single (+12V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN= Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG442 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Dual (±15V), Single (+12V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG444 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Multiple (±15V, +5V), Single (+12V, +5V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG201HS | SPST | 4 | 30 | 100pA | n/a | 50ns | 50ns | Dual (±15V), Single (+12V), Single (+15V) | 240mW | ±15V, High Speed, Quad SPST Analog CMOS Switch | 0 to -16.5 | +10.8 to +16.5 | DIP, LCC, SOIC | $2.72 |
| ADG411 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC, SOP | $1.95 |
| ADG412 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Closed | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.95 |
| ADG413 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision, Quad SPST/Dual SPDT, Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.95 |
| ADG451 | SPST | 4 | 4 | 40pA | n/a | 70ns | 60ns | Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) | 17.5µW | 5 Ohm, SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +4.5 to +16.5 | DIP, SOIC | $1.95 |
| ADG431 | SPST | 4 | 17 | 100pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG452 | SPST | 4 | 4 | 40pA | n/a | 70ns | 60ns | Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) | 17.5µW | 5 Ohm, SPST Analog CMOS Switch, Logic 1 Input = Closed | 0 to -16.5 | +4.5 to +16.5 | DIP, SOIC | $1.95 |
| ADG661 | SPST | 4 | 30 | 50pA | n/a | 150ns | 55ns | Dual (±5V), Single (+5V) | 10µW | Precision, 5V, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -5.5 | +4.5 to +5.5 | SOP | $2.04 |
| ADG432 | SPST | 4 | 17 | 100pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG662 | SPST | 4 | 30 | 50pA | n/a | 150ns | 55ns | Dual (±5V), Single (+5V) | 10µW | Precision 5 V Quad SPST Switch, Logic 1 IN = Closed | 0 to -5.5 | +4.5 to +5.5 | SOP | $2.04 |
| ADG433 | SPST | 4 | 17 | 50pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision Quad SPST/Dual SPDT Analog CMOS Switch, 2 Open-2 Closed | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG781 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package | n/a to n/a | +2.7 to +5.5 | CSP | $0.90 |
| ADG782 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package | n/a to n/a | +2.7 to +5.5 | CSP | $0.90 |
| ADG711 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOIC, SOP | $0.90 |
| ADG712 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOIC, SOP | $0.90 |
| ADG714 | SPST | 8 | 2.5 | 10pA | 155MHz | 20ns | 8ns | Dual (±2.5V), Single (+3V), Single (+5V) | 125µW | Low Voltage, SPI/QSPI/Microwire 3-Wire Serial Control, Octal SPST Analog CMOS Switch | 0 to -2.75 | +2.7 to +5.5 | SOP | $1.75 |
| ADG715 | SPST | 8 | 2.5 | 10pA | 155MHz | 95ns | 85ns | Dual (±2.5V), Single (+3V), Single (+5V) | 125µW | Low Voltage, I2C Compatible 2-Wire Serial Interface, Octal SPST Analog CMOS Switch | 0 to -2.75 | +2.7 to +5.5 | SOP | $1.75 |
| ADG859 | SPDT | 1 | 1.3 | 20pA | 125MHz | 8ns | 4.5ns | Single (+2.7V to +5.5V), Single (+3.3V), Single (+3V), Single (+5V) | n/a | 1.3 Ohm, 1.8V to 5.5V, CMOS, Single SPDT Switch/2:1 MUX in SOT-66 Package | -2.7 to -5.5 | 0 to 0 | SOT | $0.69 |
| ADG849 | SPDT | 1 | 0.7 | n/a | 38MHz | 16ns | 13ns | Single (+2.7V to +5.5V) | 5.5µW | 3V/5V, 0.5 Ohm, SPDT Analog CMOS Switch in SC70 | 0 to 0 | +2.7 to +5.5 | SC70 | $0.64 |
| ADG839 | SPDT | 1 | 0.35 | 200pA | 25MHz | 12ns | 6.5ns | Single (+1.65V to +3.6V) | 3.6µW | 0.35 Ohm, 1.65 V to 3.6 V, Single SPDT CMOS Switch/2:1 MUX | 0 to 0 | +1.65 to +3.6 | SC70 | $0.62 |
| ADG619 | SPDT | 1 | 4 | 10pA | 190MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5V/+5V, 7 Ohm, Single SPDT Switch, Break-Before-Make | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.94 |
| ADG620 | SPDT | 1 | 4 | 10pA | 190MHz | 40ns | 200ns | Dual (±5V), Single (+5V) | 10µW | ±5V/+5V, 7 Ohm, Single SPDT Switch, Make-Before-Break | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.94 |
| ADG918 | SPDT | 1 | n/a | n/a | 4GHz | 6.6ns | 6.5ns | Single (+1.65V to +2.75V), Single (+2.5V) | 2.5µW | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Absorptive Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.07 |
| ADG919 | SPDT | 1 | n/a | n/a | 4GHz | 6.6ns | 6.5ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Reflective Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.07 |
| ADG419 | SPDT | 1 | 25 | 400pA | n/a | n/a | n/a | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision, Mini-Dip, Single SPDT Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC, SOP | $1.28 |
| ADG719 | SPDT | 1 | 2.5 | 10pA | 200MHz | 7ns | 3ns | Single (+3V), Single (+5V) | 5µW | 5 Ohm, Low Voltage, Single SPDT Analog CMOS Switch in 6-Lead SOT-23 | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.65 |
| ADG749 | SPDT | 1 | 2.5 | 10pA | 200MHz | 7ns | 3ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, Single SPDT Switch in SC70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.70 |
| ADG752 | SPDT | 1 | 15 | 10pA | 250MHz | 8ns | 3ns | Single (+3V), Single (+5V) | 0.5µW | Low Voltage, RF/ Video, Single SPDT Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $1.17 |
| ADG779 | SPDT | 1 | 2.5 | 10pA | 200MHz | 14ns | 3ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Single SPDT Analog CMOSSwitch/2:1 Mux | 0 to 0 | +1.8 to +5.5 | SC70 | $0.64 |
| ADG819 | SPDT | 1 | 0.5 | 10pA | 17MHz | 35ns | 10ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.5 Ohm, +1.8V to +5.5V, SPDT Analog CMOS Switch/2:1 Mux with BBM Switching Action | 0 to 0 | +1.8 to +5.5 | CSP, SOP, SOT | $0.93 |
| ADG820 | SPDT | 1 | 0.5 | 10pA | 17MHz | 10ns | 26ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.5 Ohm, +1.8V to +5.5V, Single SPDT Analog CMOS Switch/2:1 Mux | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.93 |
| ADG787 | SPDT | 2 | 2.5 | 50nA | 145MHz | 13ns | 3ns | Single (+2.7V to +5.5V) | 5.5µW | 2.5 Ohm, Low Power, Dual SPDT/2:1 Mux-Demux, USB 1.1, Analog CMOS Switch | 0 to 0 | +2.7 to +5.5 | CSP, SOP | $0.92 |
| ADG884 | SPDT | 2 | 0.28 | 200pA | 18MHz | 42ns | 15ns | Single (+1.8V to +5.5V) | 5.5µW | 0.5 Ohm CMOS Dual 2:1 MUX/SPDT Audio Switch | 0 to 0 | +1.8 to +5.5 | CSP, SOP | $0.90 |
| ADG1236 | SPDT | 2 | 120 | 20pA | 1GHz | 125ns | 70ns | Dual (±15V), Single (+12V) | 3.5mW | Low Switch Off Capacitance, 1 pC Qinj, Single +12V or Dual 15V, Dual SPDT Analog CMOS Switch | 0 to -16.5 | +10.8 to +16.5 | CSP, SOP | $1.92 |
| ADG836L | SPDT | 2 | 0.5 | 200pA | 57MHz | 21ns | 4ns | Single (+1.65V to +3.6V) | 3.6µW | 0.5 Ohm, CMOS, 1.65 V to 3.6 V, Dual SPDT/2:1 MUX w/Guaranteed Leakage Performance | 0 to 0 | +1.65 to +3.6 | SOP | $0.98 |
| ADG936 | SPDT | 2 | n/a | n/a | 4GHz | 11ns | 10ns | Single (+1.65V to +2.75V) | 2.75µW | Wideband, 4 GHz, 36 dB Isolation @ 1 GHz, CMOS, 1.65 V to 2.75 V, Dual SPDT Switch | 0 to 0 | +1.65 to +2.75 | CSP, SOP | $1.52 |
| ADG636 | SPDT | 2 | 85 | 100pA | 610MHz | n/a | n/a | Dual (±5V), Single (+3V), Single (+5V) | 10µW | 1pC Charge Injection, 100pA Leakage, Dual Analog CMOS SPDT Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.55 |
| ADG836 | SPDT | 2 | 0.5 | 200pA | 57MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 3.6µW | 0.5 Ohm, Single +1.65 V to 3.6 V, Dual SPDT Switch/2:1 MUX | n/a to n/a | +1.65 to +3.6 | CSP, SOP | $0.98 |
| AD7512 | SPDT | 2 | 75 | 15nA | n/a | n/a | n/a | Dual (±15V) | 24mW | Dual SPDT, Dielectrically-Isolated, Protected Analog CMOS Switch | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7592 | SPDT | 2 | 60 | 1nA | n/a | n/a | n/a | Dual (±15V) | 30mW | Dual, ±15V, SPDT Latch Up Proof, Overvoltage Protected Analog CMOS Switch with Input Latch | -15 to -15 | +15 to +15 | DIP, LCC | $8.90 |
| ADG436 | SPDT | 2 | 12 | 50pA | n/a | 70ns | 60ns | Dual (±15V), Single (+12V) | 5.3mW | LC2MOS ±15 V Dual SPDT Switch | 0 to -20 | +3 to +30 | DIP, SOIC | $2.54 |
| ADG736 | SPDT | 2 | 2.5 | 10pA | 200MHz | 12ns | 5ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, SPDT Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.90 |
| ADG1233 | SPDT | 3 | 120 | 20pA | 900MHz | 120ns | 40ns | Dual (±15V), Single (+12V) | 6.02mW | Low Capacitance, Triple SPDT ±15 V/12 V iCMOS Switch | 0 to -16.5 | +10.8 to +16.5 | CSP, SOP | $2.27 |
| ADG1433 | SPDT | 3 | 4 | 50pA | 200MHz | 140ns | 60ns | Dual (±15V), Dual (±5V), Single (+12V) | 6.6mW | 4 Ohm, Triple SPDT ±15 V/+12 V/±5 V iCMOS Switch | 0 to -16.5 | +4.5 to +16.5 |