AD974: 4-Channel, 16-Bit, 200 kSPS Data Acquisition System
The AD974 is a 4-channel, 200 ksps, low power 16-bit A/D converter that operates from a single 5 V supply. It contains a four-channel input multiplexer, a successive-approximation ...More
AD974: 4-Channel, 16-Bit, 200 kSPS Data Acquisition System
Product Description
The AD974 is a 4-channel, 200 ksps, low power 16-bit A/D converter that operates from a single 5 V supply. It contains a four-channel input multiplexer, a successive-approximation switched-capacitor ADC, an internal 2.5 V reference, and a high-speed serial interface. The AD974 dissipates a maximum of 120 mW, and has a powerdown mode. The ADC is factory calibrated to minimize all linearity errors. The AD974 is specified for full-scale bipolar input ranges of ±10 V, 0 V to 5 V and 0 V to 4 V.
The AD974 is comprehensively tested for ac parameters such as SNR and THD, as well as the more traditional dc parameters of offset, gain and linearity.
The AD974 is available in skinny 28-pin DIP, SOIC, and SSOP packages.
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD974 | 16 | 200KSPS | 4 | 120mW |
| AD7367 | 14 | 1MSPS | 4 | 88.7mW |
| AD7980 | 16 | 1MSPS | 1 | 10mW |
| AD7650 | 16 | 570KSPS | 1 | 115mW |
| AD977A | 16 | 200KSPS | 1 | 100mW |
| AD7652 | 16 | 500KSPS | 1 | 90mW |
| AD7400A | 16 | 10MSPS | 1 | 95mW |
| AD7401 | 16 | 20MSPS | 1 | 100mW |
| AD7663 | 16 | 250KSPS | 1 | 41mW |
| AD7664 | 16 | 570KSPS | 1 | 115mW |
| AD7665 | 16 | 570KSPS | 1 | 107mW |
AD974 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close