AD9640:  14-Bit, 80/105/125/150 MSPS, 1.8 V Dual Analog-to-Digital Converter

The AD9640 is a dual 14-bit, 80/105/125/150 MSPS analog-to-digital converter (ADC). The AD9640 is designed to support communications applications where low cost, small size, and versatility are ...More

To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352. To drive this ADC with an IF VGA, we suggest AD8376 or AD8372.

AD9640:  14-Bit, 80/105/125/150 MSPS, 1.8 V Dual Analog-to-Digital Converter

Product Description

The AD9640 is a dual 14-bit, 80/105/125/150 MSPS analog-to-digital converter (ADC). The AD9640 is designed to support communications applications where low cost, small size, and versatility are desired.

The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth differential sample-and-hold analog input amplifiers supporting a variety of user-selectable input ranges. An integrated voltage reference eases design considerations. A duty cycle stabilizer is provided to compensate for variations in the ADC clock duty cycle, allowing the converters to maintain excellent performance.

The AD9640 has several functions that simplify the automatic gain control (AGC) function in the system receiver. The fast detect feature allows fast overrange detection by outputting four bits of input level information with very short latency.

In addition, the programmable threshold detector allows monitoring of the incoming signal power using the four fast detect bits of the ADC with very low latency. If the input signal level exceeds the programmable threshold, the fine upper threshold indicator goes high. Because this threshold is set from the four MSBs, the user can quickly turn down the system gain to avoid an overrange condition.

The second AGC-related function is the signal monitor. This block allows the user to monitor the composite magnitude of the incoming signal, which aids in setting the gain to optimize the dynamic range of the overall system.

The ADC output data can be routed directly to the two external 14-bit output ports. These outputs can be set from 1.8 V to 3.3 V CMOS or 1.8 V LVDS.

Flexible power-down options allow significant power savings, when desired.

Product Highlights

  1. Integrated dual 14-bit, 80/105/125/150 MSPS ADC.
  2. Fast overrange detect and signal monitor with serial output.
  3. Signal monitor block with dedicated serial output mode.
  4. Proprietary differential input that maintains excellent SNR performance for input frequencies up to 450 MHz.
  5. Operation from a single 1.8 V supply and a separate digital output driver supply to accommodate 1.8 V to 3.3 V logic families.
  6. A standard serial port interface that supports various product features and functions, such as data formatting (offset binary, twos complement, or gray coding), enabling the clock DCS, power-down, and voltage reference mode.
  7. Pin compatibility with the AD9627 for a simple migration from 14 bits to 12 bits.

Applications

  • Communications
  • Diversity radio systems
  • Multimode digital receivers
    GSM, EDGE, WCDMA,
    CDMA2000, WiMAX, TD-SCDMA
  • I/Q demodulation systems
  • Smart antenna systems
  • General-purpose software radios
  • Broadband data applications
  • Data Sheet, Rev. 0, 6/07

    Features

    • SNR = 71.8 dBc (72.8 dBFS) to 70 MHz @
      125 MSPS
    • SFDR = 85 dBc to 70 MHz @ 125 MSPS
    • Low power: 750 mW @ 125 MSPS
    • SNR = 71.6 dBc (72.6 dBFS) to 70 MHz @
      150 MSPS
    • SFDR = 84 dBc to 70 MHz @ 150 MSPS
    • Low power: 820 mW @ 150 MSPS
    • 1.8 V analog supply operation
    • 1.8 V to 3.3V CMOS output supply or 1.8 V LVDS supply
    • Integer 1 to 8 input clock divider
    • IF sampling frequencies to 450 MHz
    • Internal ADC voltage reference
    • Integrated ADC sample-and-hold inputs

    Diagrams

    AD9640 Diagram
    Functional Block Diagram for AD9640

    Specifications

    Resolution (Bits) 14bit
    T-Put Rate 150MSPS
    # Chan 2
    Supply V Multi(+1.8Anlg, +1.8Dig),Multi(+1.8Anlg, +3.3Dig)
    Pwr Diss (max) 938mW
    Interface Par
    Ain Range 1 V p-p,2 V p-p
    SNR (dB) 71.9dB
    Pkg Type CSP

    Explore Other Products

    AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC

    AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC

    AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

    AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD9640-150 14 150MSPS 2 938mW
    AD9254 14 150MSPS 1 470mW
    AD9627-150 12 150MSPS 2 890mW
    AD9600-150 10 150MSPS 2 890mW
    AD9640-80 14 80MSPS 2 492mW
    AD9248-65 14 65MSPS 2 700mW
    AD9248-20 14 20MSPS 2 217mW
    AD7367-5 14 500KSPS 2 54.5mW
    AD9627-11-150 11 150MSPS 2 890mW
    AD9230-170 12 170MSPS 1 407mW
    AD9626-170 12 170MSPS 1 291mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices