AD9601:  10-Bit, 200 MSPS/250 MSPS 1.8 V Analog-to-Digital Converter

The AD9601 is a 10-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates at up to a 250 MSPS conversion rate and is ...More

To drive this ADC in DC-coupled applications, we suggest ADA4937-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

AD9601:  10-Bit, 200 MSPS/250 MSPS 1.8 V Analog-to-Digital Converter

Product Description

The AD9601 is a 10-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates at up to a 250 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a track-and-hold (T/H) and voltage reference, are included on the chip to provide a complete signal conversion solution.

The ADC requires a 1.8 V analog voltage supply and a differential clock for full performance operation. The digital outputs are CMOS compatible and support either twos complement, offset binary format, or Gray code. A data clock output is available for proper output data timing.

Fabricated on an advanced CMOS process, the AD9601 is available in a 56-lead LFCSP, specified over the industrial temperature range (−40°C to +85°C).

Product Highlights

  1. High Performance–Maintains 59.4 dBFS SNR @ 250 MSPS with a 70 MHz input.
  2. Low Power–Consumes only 322 mW @ 250 MSPS.
  3. Ease of Use–CMOS output data and output clock signal allow interface to current FPGA technology. The on-chip reference and sample-and-hold provide flexibility in system design. Use of a single 1.8 V supply simplifies system power supply design.
  4. Serial Port Control–Standard serial port interface supports various product functions, such as data formatting, power-down, gain adjust, and output test pattern generation.
  5. Pin-Compatible Family–12-bit pin-compatible family offered as the AD9626.

Applications

  • Wireless and wired broadband communications
  • Cable reverse path
  • Communications test equipment
  • Radar and satellite subsystems
  • Power amplifier linearization


Features

  • SNR = 59.4 dBFS @ fIN up to 70 MHz @
    250 MSPS
  • ENOB of 9.7 @ fIN up to 70 MHz @ 250 MSPS (−1.0 dBFS)
  • SFDR = 81 dBc @ fIN up to 70 MHz @ 250 MSPS (−1.0 dBFS)
  • Excellent linearity
    DNL = 0.2 LSB typical
    INL = 0.2 LSB typical
  • CMOS outputs
    Single data port at up to 250 MHz
    Demultiplexed dual port at up to 2 × 125 MHz
  • 700 MHz full power analog bandwidth
  • On-chip reference, no external decoupling required
  • Integrated input buffer and track-and-hold
  • Low power dissipation
    274 mW @ 200 MSPS
    322 mW @ 250 MSPS
  • Programmable input voltage range
    1.0 V to 1.5 V, 1.25 V nominal
  • 1.8 V analog and digital supply operation
  • Selectable output data format (offset binary, twos complement, Gray code)

Diagrams

AD9601 Diagram
Functional Block Diagram for AD9601

Specifications

Resolution (Bits) 10bit
T-Put Rate 250MSPS
# Chan 1
Supply V Multi(+1.8Anlg, +1.8Dig)
Pwr Diss (max) 344MW
Interface Par
Ain Range 1 V p-p,1.25 V p-p,1.5 V p-p
SNR (dB) 59.4dB
Pkg Type CSP

Explore Other Products

AD7401A - Isolated Sigma-Delta Modulator

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD9211-300 10 300MSPS 1 468mW
AD12401 12 400MSPS 1 6.8W
AD9626-250 12 250MSPS 1 390mW
AD9230-250 12 250MSPS 1 463mW
AD9410 10 210MSPS 1 2.4W
AD9601-200 10 200MSPS 1 344mW
AD9211-200 10 200MSPS 1 356mW
AD9411 10 170MSPS 1 1.43W
AD9480 8 250MSPS 1 698mW
AD9481 8 250MSPS 1 618.8mW
AD9215-105 10 105MSPS 1 145mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices