AD9226:  12-Bit, 65 MSPS Analog-to-Digital Converter

The AD9226 is a monolithic, single supply, 12-bit, 65Msps, analog-to-digital converter with an on-chip high performance sample and hold amplifier and voltage reference. It uses a multistage ...More

AD9226:  12-Bit, 65 MSPS Analog-to-Digital Converter

Product Description

The AD9226 is a monolithic, single supply, 12-bit, 65Msps, analog-to-digital converter with an on-chip high performance sample and hold amplifier and voltage reference. It uses a multistage differential pipeline architecture at 65 MSPS data rate and guarantees no missing codes over the full operating temperature range.

The ADC combines a low cost, high-speed CMOS process and a novel architecture to achieve the resolution and speed of existing bipolar implementations at a fraction of the power consumption cost.

The input of the AD9226 allows for easy interfacing to both imaging, ultrasound and communication systems. With a truly differential input structure, the user can select a variety of input ranges and offsets including single-ended applications. The dynamic performance is excellent.

The sample-and-hold amplifier is well suited for both multiplexed systems that switch full-scale voltage levels in successive channels and sampling single-channel inputs at frequencies up to and well beyond the Nyquist rate.

Fabricated on an advanced CMOS process, the AD9226 is available in a 28-pin thin shrink small outline package (28 TSSOP) and in a 48-pin thin quad flat pack (48-LQFP) specified over the industrial temperature range (-40°C to +85°C).

Features

  • Power Dissipation: 475 mW (typical)
  • Differential Linearity: ±0.5 LSB
  • Single +5 V supply
  • No Missing Codes Guaranteed
  • On-chip Sample and Hold
  • On-chip Voltage Reference
  • SINAD : 70 dB at Nyquist
  • SFDR : 80 dB at Nyquist
  • Power-Down (Sleep) Mode
  • 28-Pin SSOP
  • Pin-compatible with AD922x ADC family
  • Out of Range Indicator

Diagrams

AD9226 Diagram
Functional Block Diagram for AD9226

Specifications

Resolution (Bits) 12bit
T-Put Rate 65MSPS
# Chan 1
Supply V Single(+5)
Pwr Diss (max) 500mW
Interface Par
Ain Range (Vref) p-p,1 V p-p,2 V p-p,Uni (Vref),Uni 1.0V,Uni 2.0V
SNR (dB) 68.9dB
Pkg Type QFP,SOP

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

EVAL-CED - Converter Evaluation and Development (CED) Board

AD7401A - Isolated Sigma-Delta Modulator

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD9235-65 12 65MSPS 1 350mW
AD9237-65 12 65MSPS 1 270mW
AD9226 12 65MSPS 1 500mW
AD9236 12 80MSPS 1 411mW
AD9626-250 12 250MSPS 1 390mW
AD9230-170 12 170MSPS 1 407mW
AD9233-125 12 125MSPS 1 425mW
AD9626-170 12 170MSPS 1 291mW
AD9230-250 12 250MSPS 1 463mW
AD9233-105 12 105MSPS 1 350mW
AD9627-80 12 80MSPS 2 490mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices