AD8128:  CAT-5 Receiver with Adjustable Line Equalization

The AD8128 is a high speed, differential receiver/equalizer that compensates for the transmission losses of unshielded twisted pair (UTP) CAT-5 cables. Various frequency dependent gain stages are ...More

AD8128:  CAT-5 Receiver with Adjustable Line Equalization

Product Description

The AD8128 is a high speed, differential receiver/equalizer that compensates for the transmission losses of unshielded twisted pair (UTP) CAT-5 cables. Various frequency dependent gain stages are summed together to best approximate the inverse frequency response of CAT-5/CAT-5e cable. An equalized bandwidth of 120 MHz can be achieved for 100 meters of cable.

Low integrated output noise and offset voltage adjust make the AD8128 an excellent choice for dc-coupled wideband RGB-over-CAT-5 applications. For systems where the UTP cable is longer than 100 meters, two AD8128s can be cascaded to compensate for losses up to 200 meters of CAT-5/CAT-5e.

The AD8128 can be used as a stand-alone receiver/equalizer or in conjunction with the AD8143, triple differential receiver, to provide a complete low cost solution for receiving RGB over UTP cable in such applications as KVM.

The AD8128 is available in a 3 mm x 3 mm 8-lead LFCSP and is rated to operate over the extended temperature range of -40°C to + 85°C.

Features

  • Tuned to compensate for Category-5 (CAT-5) cable losses
    Up to 100 meters @ 120 MHz
  • 2 voltage controlled frequency response adjustment pins
    High frequency peaking adjustment
    Broadband gain adjustment
  • Slew rate: 2700 V/µs
  • Low output noise
    1.5 mV rms integrated noise @ 100 meters equalized bandwidth
  • DC output offset adjust
  • Equalized pass-band ripple ±1 dB to 70 MHz
  • Supply current: 24 mA on ±5 V
  • Small 8-lead 3 mm x 3 mm LFCSP

Diagrams

AD8128 Diagram
Functional Block Diagram for AD8128

Specifications

0.1 dB Flatness (MHz) 70
-3 dB BW (MHz) 120MHz
Package 8-Lead LFCSP
Slew Rate (V/us) 2700V/µs
Supply Current (max) 24mA
Pos Supply +4.5V to +5.5V

Explore Other Products

Part# -3 dB BW (MHz) Slew Rate (V/us) 0.1 dB Flatness (MHz) Minimum Gain (Acl) Pos Supply Supply Current (max) Features Package Price* (1000-4999)
AD8123 120 - - - +4.5V to +5.5V 132mA Up to 300 m of Cat-5 40-Lead LFCSP $7.79
AD8128 120 2700 70 - +4.5V to +5.5V 24mA Up to 100m of CAT-5 8-Lead LFCSP $2.59

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices