AD8123: Triple Differential Receiver with Adjustable Line Equalization
The AD8123 is a triple, high speed, differential receiver and equalizer that compensates for the transmission losses of UTP and coaxial cables up to 300 meters in length. Various gain stages are ...More
AD8123: Triple Differential Receiver with Adjustable Line Equalization
Product Description
The AD8123 is a triple, high speed, differential receiver and equalizer that compensates for the transmission losses of UTP and coaxial cables up to 300 meters in length. Various gain stages are summed together to best approximate the inverse frequency response of the cable. Logic circuitry inside the AD8123 controls the gain functions of the individual stages so that the lowest noise can be achieved at short-to-medium cable lengths. This technique optimizes its performance for low noise, short-to-medium range applications, while at the same time provides the high gain bandwidth required for long cable equalization (up to 300 meters). Each channel features a high impedance differential input that is ideal for interfacing directly with the cable.
The AD8123 has three control pins for optimal cable compensation, as well as an output offset adjust pin. Two voltage-controlled pins are used to compensate for different cable lengths; the VPEAK pin controls the amount of high frequency peaking and the VGAIN pin adjusts the broadband flat gain, which compensates for the low frequency flat cable loss.
For added flexibility, an optional pole adjustment pin, VPOLE, allows movement of the pole locations, allowing for the compensation of different gauges and types of cable as well as variations between different cables and/or equalizers. The VOFFSET pin allows the dc voltage at the output to be adjusted, adding flexibility for dc-coupled systems.
The AD8123 is available in a 6 mm × 6 mm, 40-lead LFCSP and is rated to operate over the extended temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev. A, 11/07
Quick Links
- Data Sheet Rev A, 11/2007, (pdf, 727 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Compensates cables to 300 meters for wideband video
- Fast rise and fall times
- 4.9 ns with 2 V step @ 150 meters of UTP cable
- 8.0 ns with 2 V step @ 300 meters of UTP cable - 55 dB peak gain at 100 MHz
- Two frequency response gain adjustment pins
High frequency peaking adjustment (VPEAK)
Broadband flat gain adjustment (VGAIN)
- Pole location adjustment pin (VPOLE)
Compensates for variations between cables
Can be optimized for either UTP or coaxial cable - DC output offset adjust (VOFFSET)
- Low output offset voltage: 24 mV
- Compensates both RGB and YPbPr
- Two on-chip comparators with hysteresis
Can be used for common-mode sync extraction - Available in 40-lead, 6 mm × 6 mm LFCSP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8123
Triple Differential Receiver with Adjustable Line Equalization
Other Diagrams for AD8123
Triple Differential Receiver with Adjustable Line Equalization
AD8123 Pin Configuration
Functional Block Diagram for AD8123
| Part# | -3 dB BW (MHz) | Slew Rate (V/us) | 0.1 dB Flatness (MHz) | Minimum Gain (Acl) | Pos Supply | Supply Current (max) | Features | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD8123 | 120 | - | - | - | +4.5V to +5.5V | 132mA | Up to 300 m of Cat-5 | 40-Lead LFCSP | $7.79 |
| AD8128 | 120 | 2700 | 70 | - | +4.5V to +5.5V | 24mA | Up to 100m of CAT-5 | 8-Lead LFCSP | $2.59 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8123 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8123ACPZ | Prodn | 40 ld LFCSP (6x6mm w/4.3mm pad) | 40 | Ind | $ | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8123ACPZ-R7 | Prodn | 40 ld LFCSP (6x6mm w/4.3mm pad) | 40 | Ind | $7.79 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8123ACPZ-RL | Prodn | 40 ld LFCSP (6x6mm w/4.3mm pad) | 40 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close