AD8005:  Ultralow Power, 170 MHz and Slew Rate of 280 V/µs

The AD8005 is an ultralow power, high speed amplifier with a wide signal bandwidth of 170 MHz and slew rate of 280 V/µs. This performance is achieved while consuming only 400 µA of quiescent ...More

AD8005:  Ultralow Power, 170 MHz and Slew Rate of 280 V/µs

Product Description

The AD8005 is an ultralow power, high speed amplifier with a wide signal bandwidth of 170 MHz and slew rate of 280 V/µs. This performance is achieved while consuming only 400 µA of quiescent supply current. These features increase the operating time of high speed battery-powered systems without reducing dynamic performance.

The current feedback design results in gain flatness of 0.1 dB to 30 MHz while offering differential gain and phase errors of 0.11% and 0.4°. Harmonic distortion is low over a wide bandwidth with THDs of –63 dBc at 1 MHz and –50 dBc at 10 MHz. Ideal features for a signal conditioning amplifier or buffer to a high speed A-to-D converter in portable video, medical or communication systems.

The AD8005 is characterized for +5 V and ±5 V supplies and will operate over the industrial temperature range of –40°C to +85°C. The amplifier is supplied in 8-pin DIP, 8-pin SOIC & 5-pin SOT-23 packages.

Features

  • Low Distortion/Noise
    –63 dBc @ 1 MHz, VO = 2 V p-p
    –50 dBc @ 10 MHz, VO = 2 V p-p
    4.0 nV/vHz Input Voltage Noise @ 10 MHz
  • High Speed
    270 MHz, –3 dB Bandwidth (G = +1)
    170 MHz, –3 dB Bandwidth (G = +2)
    280 V/µs Slew Rate (G = +2)
    28 ns Settling Time to 0.1%, 2 V Step (G = +2)
  • Ultralow Power
    400 µA Power Supply Current
    (4 mW on ± VS)
    Specified for Single Supply Operation
  • Good Video Specifications
    (RL = 1 kΩ, G = +2)
    Gain Flatness 0.1 dB to 30 MHz
    0.11% Differential Gain Error
    0.4° Differential Phase Error

Diagrams

AD8005 Diagram
Pin Configuration Diagram for AD8005

Specifications

-3dB Bandwidth 270MHz
Slew Rate 1.5kV/µs
Vos 5mV
Ib 500nA
Input Noise (nV/rtHz) 4nV/rtHz
Vcc-Vee Supply (V) 4 to 12
Iq per Amplifier (max) 425µA
# OpAmps per Pkg 1
Operating Temp Range -40 to +85
Packages DIP,SOIC,SOT

Explore Other Products

ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier

ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier

Subscribe to New Products Feed
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8005 270MHz 1.5KV/µs 5mV 500nA 4nV/rtHz 1 -40 to +85
AD8014 400MHz 4KV/µs 2mV 5µA 3.5nV/rtHz 1 -40 to +85
AD8011 400MHz 3.5KV/µs 2mV 5µA 2nV/rtHz 1 -40 to +85
OP37 12MHz 17V/µs 30µV 15nA 3.2nV/rtHz 1 -40 to +85
AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125
AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
AD8037 270MHz 1.5KV/µs 2mV 3µA 4.5nV/rtHz 1 -40 to +85
AD8012 350MHz 2.25KV/µs 1mV 3µA 2.5nV/rtHz 2 -40 to +85
AD8055 300MHz 1.4KV/µs 3mV 400nA 6nV/rtHz 1 -40 to +85
AD8057 325MHz 1.15KV/µs 1mV 500nA 7nV/rtHz 1 -40 to +85
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices