AD7795:  6-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference

The AD7794/AD7795 are low power, low noise, complete analog front ends for high precision measurement applications. They contain a low noise, 24-/16-bit Σ-Δ ADC with six differential inputs. ...More

AD7795:  6-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference

Product Description

The AD7794/AD7795 are low power, low noise, complete analog front ends for high precision measurement applications. They contain a low noise, 24-/16-bit Σ-Δ ADC with six differential inputs. The on-chip low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC.

Each device contains a precision, low noise, low drift internal band gap reference, and can also accept up to two external differential references. Other on-chip features include programmable excitation current sources, burnout currents, and a bias voltage generator that is used to set the common-mode voltage of a channel to AVDD/2. The low-side power switch can be used to power down bridge sensors between conversions, minimizing the system’s power consumption. The AD7794/AD7795 can operate with either an internal clock or an external clock. The output data rate from each part can vary from 4.17 Hz to 470 Hz.

Both parts operate with a power supply from 2.7 V to 5.25 V. The B-grade parts (AD7794 and AD7795) are specified for a temperature range of −40°C to +105°C while the C-grade part (AD7794) is specified for a temperature range of −40°C to +125°C. They consume a current of 400 μA typical and are housed in a 24-lead TSSOP.

Applications

  • Temperature measurement
  • Pressure measurement
  • Weigh scales
  • Strain gage transducers
  • Gas analysis
  • Data Sheet, Rev. D, 3/07

    Features

    • Up to 23 effective bits
    • RMS noise: 40 nV @ 4.17 Hz, 85 nV @ 16.7 Hz
    • Current: 400 μA typical
    • Power-down: 1 μA maximum
    • Low noise, programmable gain, instrumentation amp
    • Band gap reference with 4 ppm/°C drift typical
    • Update rate: 4.17 Hz to 470 Hz
    • Six differential analog inputs
    • Internal clock oscillator
    • Simultaneous 50 Hz/60 Hz rejection
    • Reference detect
    • Programmable current sources

    Diagrams

    AD7795 Diagram
    Functional Block Diagram for AD7795

    Specifications

    Resolution (Bits) 16bit
    T-Put Rate 470SPS
    # Chan 6
    Supply V Multi(+3, +5),Multi(+3.3, +5),Single(+2.7 to +5.25) ,Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    Pwr Diss (max) 2.5mW
    Interface Ser,SPI
    Ain Range (2Vref/PGA Gain) p-p
    SNR (dB) n/a
    Pkg Type SOP

    Explore Other Products

    EVAL-CED - Converter Evaluation and Development (CED) Board

    AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

    AD7401A - Isolated Sigma-Delta Modulator

    AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD7795 16 470SPS 6 2.5mW
    AD7798 16 470SPS 3 2mW
    AD7792 16 470SPS 3 2.5mW
    AD7794 24 470SPS 6 2.5mW
    AD7656 16 250KSPS 6 143mW
    AD73460 16 64KSPS 6 266mW
    AD7450 12 1MSPS 1 1.3mW
    AD7466 12 200KSPS 1 900µW
    AD7793 24 470SPS 3 2.5mW
    AD7799 24 470SPS 3 2.5mW
    AD7467 10 200KSPS 1 630µW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices