AD7794: 6-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
The AD7794/AD7795 are low power, low noise, complete analog front ends for high precision measurement applications. They contain a low noise, 24-/16-bit Σ-Δ ADC with six differential inputs. ...More
AD7794: 6-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
Product Description
The AD7794/AD7795 are low power, low noise, complete analog front ends for high precision measurement applications. They contain a low noise, 24-/16-bit Σ-Δ ADC with six differential inputs. The on-chip low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC.
Each device contains a precision, low noise, low drift internal band gap reference, and can also accept up to two external differential references. Other on-chip features include programmable excitation current sources, burnout currents, and a bias voltage generator that is used to set the common-mode voltage of a channel to AVDD/2. The low-side power switch can be used to power down bridge sensors between conversions, minimizing the system’s power consumption. The AD7794/AD7795 can operate with either an internal clock or an external clock. The output data rate from each part can vary from 4.17 Hz to 470 Hz.
Both parts operate with a power supply from 2.7 V to 5.25 V. The B-grade parts (AD7794 and AD7795) are specified for a temperature range of −40°C to +105°C while the C-grade part (AD7794) is specified for a temperature range of −40°C to +125°C. They consume a current of 400 μA typical and are housed in a 24-lead TSSOP.
Applications
Data Sheet, Rev. D, 3/07
Features
- Up to 23 effective bits
- RMS noise: 40 nV @ 4.17 Hz, 85 nV @ 16.7 Hz
- Current: 400 μA typical
- Power-down: 1 μA maximum
- Low noise, programmable gain, instrumentation amp
- Band gap reference with 4 ppm/°C drift typical
- Update rate: 4.17 Hz to 470 Hz
- Six differential analog inputs
- Internal clock oscillator
- Simultaneous 50 Hz/60 Hz rejection
- Reference detect
- Programmable current sources
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7794
6-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
Other Diagrams for AD7794
6-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
AD7794 Pin Out Diagram
Functional Block Diagram for AD7794
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7794 | 24 | 470SPS | 6 | 2.5mW |
| AD7793 | 24 | 470SPS | 3 | 2.5mW |
| AD7799 | 24 | 470SPS | 3 | 2.5mW |
| AD7795 | 16 | 470SPS | 6 | 2.5mW |
| AD7792 | 16 | 470SPS | 3 | 2.5mW |
| AD7798 | 16 | 470SPS | 3 | 2mW |
| AD7714 | 24 | 1KSPS | 5 | 7mW |
| AD7734 | 24 | 15.4KSPS | 4 | 100mW |
| AD7738 | 24 | 15.4KSPS | 8 | 100mW |
| AD7739 | 24 | 15.1KSPS | 8 | 100mW |
| AD7731 | 24 | 6.4KSPS | 3 | 67.5mW |
AD7794 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7794BRU | Prodn | 24 ld TSSOP | 24 | Ind | $6.46 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7794BRU-REEL | Prodn | 24 ld TSSOP | 24 | Ind | $6.46 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7794BRUZ | Prodn | 24 ld TSSOP | 24 | Ind | $5.87 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7794BRUZ-REEL | Prodn | 24 ld TSSOP | 24 | Ind | $5.87 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7794CRUZ | Prodn | 24 ld TSSOP | 24 | Ind | $6.38 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7794CRUZ-REEL | Prodn | 24 ld TSSOP | 24 | Ind | $6.38 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7794EBZ | Prodn | EVALUATION BOARDS | - | TBD | $130.55 | 10/17/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close