AD7785: 3-Channel, Low Noise, Low Power, 20-Bit Σ-Δ ADC with On-Chip In-Amp and Reference
The AD7785 is a low power, low noise, complete analog front ends for high precision measurement applications. It contains a low noise 20-bit Σ-Δ ADC with three differential analog inputs. The ...More
AD7785: 3-Channel, Low Noise, Low Power, 20-Bit Σ-Δ ADC with On-Chip In-Amp and Reference
Product Description
The AD7785 is a low power, low noise, complete analog front ends for high precision measurement applications. It contains a low noise 20-bit Σ-Δ ADC with three differential analog inputs. The on-chip, low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC. With a gain setting of 64, the rms noise is 40 nV when the update rate equals 4.17 Hz.
The device contains a precision low noise, low drift internal band gap reference and can also accept an external differential reference. Other on-chip features include programmable excitation current sources, burnout currents, and a bias voltage generator, the bias voltage generator being used to set the common-mode voltage of a channel to AVDD/2.
The device can be operated with either the internal clock or an external clock. The output data rate from the part is software-programmable and can be varied from 4.17 Hz to 470 Hz.
The part operates with a power supply from 2.7 V to 5.25 V. It consumes a current of 400 µA typical and is housed in 16-lead TSSOP packages.
Applications
Quick Links
- Data Sheet Rev 0, 04/2007, (pdf, 629 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Up to 20 bits effective resolution
- RMS noise
40 nV @ 4.17 Hz
85 nV @ 16.7 Hz - Current: 400 µA typ
- Power-down: 1 µA max
- Low noise programmable gain instrumentation amp
- Band gap reference with 4 ppm/°C drift typ
- Update rate: 4.17 Hz to 470 Hz
- 3 differential inputs
- Simultaneous 50 Hz/60 Hz rejection
- Programmable current sources
- On-chip bias voltage generator
- Burnout currents
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7785
3-Channel, Low Noise, Low Power, 20-Bit Σ-Δ ADC with On-Chip In-Amp and Reference
Other Diagrams for AD7785
3-Channel, Low Noise, Low Power, 20-Bit Σ-Δ ADC with On-Chip In-Amp and Reference
AD7785 Pin Configuration
Functional Block Diagram for AD7785
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
EVAL-CED - Converter Evaluation and Development (CED) Board
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7785 | 20 | 470SPS | 3 | 2.5mW |
| AD7792 | 16 | 470SPS | 3 | 2.5mW |
| AD7793 | 24 | 470SPS | 3 | 2.5mW |
| AD7798 | 16 | 470SPS | 3 | 2mW |
| AD7799 | 24 | 470SPS | 3 | 2.5mW |
| AD7703 | 20 | 4KSPS | 1 | 37mW |
| AD7450 | 12 | 1MSPS | 1 | 1.3mW |
| AD7466 | 12 | 200KSPS | 1 | 900µW |
| AD7467 | 10 | 200KSPS | 1 | 630µW |
| AD7468 | 8 | 200KSPS | 1 | 570µW |
| AD7794 | 24 | 470SPS | 6 | 2.5mW |
AD7785 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7785BRUZ | Prodn | 16 ld TSSOP | 16 | Ind | $4.20 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7785BRUZ-REEL | Prodn | 16 ld TSSOP | 16 | Ind | $4.20 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7785EBZ | Prodn | EVALUATION BOARDS | - | TBD | $129.00 | 09/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close