Analog Devices AD7148 - Programmable Touch Controller for Single Electrode Capacitance Sensors
Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters 
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD7148 Programmable Touch Controller for Single Electrode Capacitance Sensors

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD7148 is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ultra thin applications. The...More

Demo

 
 Functional Block Diagram Enlarge
AD7148 Functional Block Diagram
Symbols and Footprints
 Other Diagrams: Pin Out Diagram | Typical Connection Diagram
 Features
  • Programmable capacitance to digital converter
    Femto Farad resolution
    8 capacitance sensor inputs
    25ms update rate, all 8 sensor inputs
    No external RC components required
    Automatic conversion sequencer
  • On-chip automatic calibration logic
    Automatic compensation for environmental changes
    Automatic adaptive threshold and sensitivity levels
    Register map compatible with AD7143
  • On-chip RAM to store calibration data
  • I2C®-compatible serial interface
  • Separate VDRIVE level for serial interface
  • Interrupt Output
  • 16-lead, 4 mm x 4 mm LFCSP_VQ
  • 2.6 to 3.3V supply voltage
  • Low operating current
    Full power mode: TBD mA
    Low power mode: TBD µA
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD7148 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD7148ACPZ-1500RL7 Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind $1.20 5/23/2008Y
Material
Declaration
Add to CartAdd to Cart
AD7148ACPZ-1REEL Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind $1.20 - Y
Material
Declaration
Contact ADIContact ADI
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Resolution (Bits)T-Put Rate# ChanSupply VPwr Diss (max)Input Base C (pF Max)Cin Range (pF)Pkg TypePrice* (1000 pcs.)
AD715112100SPS1Single(+2.7 to +3.6)0.3mW10±4SOP$1.35
AD715012100SPS2Single(+2.7 to +3.6)0.43mW10±4SOP$1.35
AD71431643.5SPS8Single(+2.6 to +3.6)3.6mW20±2CSP$1.24
AD714716111SPS13Single(+3); Single(+3.3)3.6mW20±8CSP$1.30
AD71421627.8SPS14Single(+2.6 to +3.6); Single(+2.7); Single(+3); Single(+3.3)3.6mW20±2CSP$1.35
AD77452490SPS1Single(+2.7 to +5.25) 4.25mW17±4SOP$4.60
AD77472445.5SPS1Single(+2.7 to +5.25) 4.25mW17±8SOP$4.60
AD77462490SPS2Single(+2.7 to +5.25) 4.25mW17±4SOP$4.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Resolution (Ascending), then # of Input Channels (Ascending)