Development Software for ADSP-2100 Processor Family

The ADSP-2100 family development software is a complete set of software design tools that lets you program applications for this family of DSP microprocessors that includes the ADSP-2101, 2104, ...More

Development Software for ADSP-2100 Processor Family

Product Description

The ADSP-2100 family development software is a complete set of software design tools that lets you program applications for this family of DSP microprocessors that includes the ADSP-2101, 2104, 2105, 2115, 216x, and 2171. The package contains assembler, linker, cycle-accurate, simulator, C compiler, system builder, librarian, PROM splitter, math, DSP, and C runtime library.

Note: For Development Software for the ADSP-218x and ADSP-219x, see information on VisualDSP++

Part Number
ADDS-21XX-PC-1

Processor Support
ADSP-2189M, ADSP-2187L, ADSP-2186/86L, ADSP-2185/85L, ADSP-2184, ADSP-2183, ADSP-2181, ADSP-2173, ADSP-2172, ADSP-2171, ADSP-2166, ADSP-2165, ADSP-2164, ADSP-2163, ADSP–2161, ADSP-2115, ADSP-2111, ADSP-2109, ADSP-2105, ADSP-2104, ADSP-2101, ADSP-2100A, ADSP-2100, ADSP-21msp59, ADSP-21msp58

Support
Analog Devices no longer provides technical support for this legacy product.

Features

  • Debugger and Simulator
  • 16-Bit Processor-Specific Development Tools
  • G21 C Compiler
  • Assembler
  • Linker
  • Simulators
  • PROM Splitter and Host Interface Port Splitter
  • System Builder
  • Extensive DSP, Math, and C Runtime Library

Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.

Minimum Requirements

  • Windows 9x/ NT 4.0 or later
  • 486 processor or better
  • VGA monitor and color video
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices