DSP Development Tools for the ADSP-2192 DSP

CROSSCORE™, Analog Devices' DSP development tools product line, is focused on providing easier and more robust methods for engineers to develop and optimize DSP systems by shortening product ...More

DSP Development Tools for the ADSP-2192 DSP

Product Description

CROSSCORE™, Analog Devices' DSP development tools product line, is focused on providing easier and more robust methods for engineers to develop and optimize DSP systems by shortening product development cycles for faster time-to-market. The CROSSCORE™ components include the VisualDSP++™ software development environment, EZ-KIT Lite™ evaluation systems, and Emulators for rapid, on chip debugging.

EZ-KIT Lite™ for Analog Devices ADSP-2192 DSP

The ADSP2192-12 EZ-KIT Lite™ provides developers with a cost-effective method for initial evaluation of the of the ADSP2192-12 DSP. The EZ-KIT Lite includes an ADSP2192-12 DSP desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI's ADSP2192-12 hardware and software development and prototype applications. The ADSP2192-12 EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C/C++ compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite product.

Part #:
ADDS-2192-12EZLITE

Availability:
Now Available

DSP Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Email: dsptools@analog.com

Features

  • Single ADSP-2192 Digital Signal Processor
  • PCI Plug-in operation
  • AD1885 AC'97 SoundMax Codec
  • Support for single serial PROM
  • Switch to select between PCI or USB Operation. (No USB Software Support)
  • JTAG Interface
  • CE Certified
  • Evaluation suite of VisualDSP++

Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.

Minimum Requirements

  • Pentium® 166 MHz or greater
  • Minimum of 32 megabytes of RAM
  • Windows® 9x/ NT 4.0 and Windows 2000
  • One 32-bit PCI slot