Analog Devices 21369-HARDWARE - ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit
Other Resources
Development Tools 
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

21369-HARDWARE ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADSP-21369 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-21367, ADSP-21368 and/or ADSP-21369 SHARC® Processor architecture via a USB-based,...More
 
 ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit Enlarge
ADSP-21369 SHARC EZ-KIT Lite Evaluation Kit
Symbols and Footprints
 Features
Key Features
  • ADSP-21369 SHARC Processor
  • AD1835 stereo, 96 kHz, 24-bit codec
  • 1M x 8-bit FLASH memory
  • 1M x 32-bit x 4 banks SDRAM
  • 512K x 8-bit SRAM
  • 2 Mbit SPI FLASH memory
  • ADM3202 RS-232 driver/receiver
  • USB-based debugger interface
  • Evaluation suite of VisualDSP++ development tools

Minimum Requirements

  • Intel Pentium 166 MHz, or higher
  • 32 MB RAM, minimum
  • Windows® 2000/XP

Daughter Boards Also Available

 

 
 Design Tools
Emulators
Used for real-time testing of software to demonstrate how code will affect performance characteristics. USB-based and PCI-based versions available...more info

 
Price, Packaging, and AvailabilityPrint Table
21369-HARDWARE Model Options
Model Status Package Pins Temp
Range
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADZS-21369-EZLITE Prodn EVALUATION BOARDS - Comm - 5/16/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products

 
Design Tools
Development Tools
Resources
Product Highlights  (pdf, 79,531 bytes)
Signal Chains
Interactive Signal Chains