1B31:  Wide Bandwidth Strain Gage Signal Conditioner

The 1B31 is a high performance strain gage signal-conditioning component that offers the industry's best price/performance solution for applications involving high-accuracy interface to strain gage ...More

For information on accessories for the 1B31, please visit the AC1222 product page.

1B31:  Wide Bandwidth Strain Gage Signal Conditioner

Product Description

The 1B31 is a high performance strain gage signal-conditioning component that offers the industry's best price/performance solution for applications involving high-accuracy interface to strain gage transducers and load cells. Packaged in a 28-pin double DIP using hybrid technology, the 1B31 is a compact and highly reliable product. Functionally, the signal conditioner consists of three sections; a precision instrumentation amplifier, a two-pole low pass filter, and an adjustable transducer excitation.

Applications
  • Measurement of: Strain, Torque, Force, Pressure
  • Instrumentation: Indicators, Recorders, Controllers
  • Data Acquisition Systems
  • Microcomputer Analog I/O
  • Features

    • Low Cost
    • Complete Signal-Conditioning Solution
    • Small Package: 28-Pin Double DIP
    • Internal Half-Bridge Completion Resistors
    • Remote Sensing
    • Programmable Bridge Excitation: +4V
      to +15 V
    • High Accuracy
      Low Drift: ±0.25µV/°C
      Low Noise: 0.3µV p-p
      Low Nonlinearity: ±0.005% max
      High CMR: 140dB min
      (60Hz, G=1000V/V)
    • Adjustable Low Pass Filter: fc=10Hz
      to 20kHz

    Diagrams

    1B31 Diagram
    Functional Block Diagram for 1B31

    Specifications

    Supply Voltage (v) ±15V
    Input Type Gage
    Input Range Refer to Data Sheet
    Isolated Y
    Bandwidth (Hz) 20000Hz
    Output Type V
    Output Range +/- 10V

    Explore Other Products

    Part# Supply Voltage (v) Input Type Isolated Bandwidth (Hz) Output Range Output Type Input Range Price* (1000-4999)
    1B21 ±15 Vin Y 100 4-20mA, 0-20mA I 0-1V to 0-10V $53.44
    1B22 ±15 Vin Y 400 4-20mA, 0-20mA V 0-1V to 0-10V $73.33
    1B31 ±15 Gage Y 20000 +/- 10V V Refer to Data Sheet $188.24
    1B32 ±15 Gage N 4 +/- 10V V Refer to Data Sheet -
    1B41 ±15 RTD Y 3 +/- 10V V Refer to Data Sheet $110.09
    1B51 ±15 TC Y 3 +/- 10V V Refer to Data Sheet $100.26
    3B16 ±15 Gage N 3 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $142.33
    3B17 ±15 LVDT, RVDT N 100 +/- 10V, 4-20mA, 0-20mA I, V 20mV rms to 5V rms $212.20
    3B18 ±15 Gage N 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $154.77
    3B20 ±15 AC Gage N 100 +/- 10V, 4-20mA, 0-20mA I, V 1.5mV rms to 150mV rms $204.72
    3B30 ±15 mV Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $159.61
    3B31 ±15 V Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $159.61
    3B32 ±15 I Y 3 +/- 10V, 4-20mA, 0-20mA I, V 0-20mA, 4-20mA $159.61
    3B34 ±15 RTD Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $193.04
    3B37 ±15 TC Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $175.49
    3B40 ±15 mV Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $180.02
    3B41 ±15 V Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $182.86
    3B42 -15 AC mV Y 3 0-10V, 4-20mA, 0-20mA I, V 20mV rms to 1V rms $190.44
    3B43 ±15 AC V Y 3 0-10V, 4-20mA, 0-20mA I, V 1V rms to 50V rms $194.24
    3B44 ±15 AC V Y 3 +/- 10V, 4-20mA, 0-20mA I, V 50V rms to 550V rms $194.24
    3B45 ±15 Frequency Y n/a 0-10V, 4-20mA, 0-20mA I, V 25 Hz to 1100 Hz $188.62
    3B46 ±15 Frequency Y n/a +/- 10V, 4-20mA, 0-20mA I, V