1B21:  Isolated, Loop-Powered Voltage-to-Current Converter

The 1B21 is an isolated voltage-to-current converter that incorporates a unique circuit design utilizing transformer based isolation and automated surface mount manufacturing technology. It provides ...More

1B21:  Isolated, Loop-Powered Voltage-to-Current Converter

Product Description

The 1B21 is an isolated voltage-to-current converter that incorporates a unique circuit design utilizing transformer based isolation and automated surface mount manufacturing technology. It provides an unbeatable combination of versatility and performance in a compact plastic package. Designed for individual applications, it is especially suited for harsh environments with extremely high common-mode interference.

Applications
  • Multichannel Process Control
  • D/A Converter - Current Loop Interface
  • Analog Transmitters and Controllers
  • Remote Data Acquisition System
  • Features

    • Wide Input Range: 0-1V to 0-10V
    • High CMV Isolation: 1500V rms
    • Programmable Output Ranges: 4mA to 20mA 0 to 20mA
    • Load Resistance Range: 0 to 1.35kΩ max
    • High Accuracy
      Low Offset Tempco: ±300nA/°C
      Low Gain Tempco: ±50ppm/°C
      Low Nonlinearity: ±0.02%
      High CMR: 90dB min
    • Small Package: 0.7"x2.1"x0.35"
    • Meets IEEE std. 472: Transient Protection (SWC)

    Diagrams

    1B21 Diagram
    Functional Block Diagram for 1B21

    Specifications

    Supply Voltage (v) ±15V
    Input Type Vin
    Input Range 0-1V to 0-10V
    Isolated Y
    Bandwidth (Hz) 100Hz
    Output Type I
    Output Range 4-20mA, 0-20mA

    Explore Other Products

    Part# Supply Voltage (v) Input Type Isolated Bandwidth (Hz) Output Range Output Type Input Range Price* (1000-4999)
    1B21 ±15 Vin Y 100 4-20mA, 0-20mA I 0-1V to 0-10V $53.44
    1B22 ±15 Vin Y 400 4-20mA, 0-20mA V 0-1V to 0-10V $73.33
    1B31 ±15 Gage Y 20000 +/- 10V V Refer to Data Sheet $188.24
    1B32 ±15 Gage N 4 +/- 10V V Refer to Data Sheet -
    1B41 ±15 RTD Y 3 +/- 10V V Refer to Data Sheet $110.09
    1B51 ±15 TC Y 3 +/- 10V V Refer to Data Sheet $100.26
    3B16 ±15 Gage N 3 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $142.33
    3B17 ±15 LVDT, RVDT N 100 +/- 10V, 4-20mA, 0-20mA I, V 20mV rms to 5V rms $212.20
    3B18 ±15 Gage N 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $154.77
    3B20 ±15 AC Gage N 100 +/- 10V, 4-20mA, 0-20mA I, V 1.5mV rms to 150mV rms $204.72
    3B30 ±15 mV Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $159.61
    3B31 ±15 V Y 3 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $159.61
    3B32 ±15 I Y 3 +/- 10V, 4-20mA, 0-20mA I, V 0-20mA, 4-20mA $159.61
    3B34 ±15 RTD Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $193.04
    3B37 ±15 TC Y 3 0-10V, 4-20mA, 0-20mA I, V Refer to Data Sheet $175.49
    3B40 ±15 mV Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- 5mV to +/- 500mV $180.02
    3B41 ±15 V Y 10000 +/- 10V, 4-20mA, 0-20mA I, V +/- .5V to +/- 20V $182.86
    3B42 -15 AC mV Y 3 0-10V, 4-20mA, 0-20mA I, V 20mV rms to 1V rms $190.44
    3B43 ±15 AC V Y 3 0-10V, 4-20mA, 0-20mA I, V 1V rms to 50V rms $194.24
    3B44 ±15 AC V Y 3 +/- 10V, 4-20mA, 0-20mA I, V 50V rms to 550V rms $194.24
    3B45 ±15 Frequency Y n/a 0-10V, 4-20mA, 0-20mA I, V 25 Hz to 1100 Hz $188.62
    3B46 ±15 Frequency Y n/a +/- 10V, 4-20mA, 0-20mA I, V 520 Hz to 25 kHz