ADXL213:  Low Cost ±1.2g Dual Axis Accelerometer

The ADXL213 is a low cost, low power, complete dual axis accelerometer with signal conditioned, duty cycle modulated outputs, all on a single monolithic IC. The ADXL213 measures acceleration with a ...More

The ADXL213 is shipping now!

ADXL213:  Low Cost ±1.2g Dual Axis Accelerometer

Product Description

The ADXL213 is a low cost, low power, complete dual axis accelerometer with signal conditioned, duty cycle modulated outputs, all on a single monolithic IC. The ADXL213 measures acceleration with a full-scale range of ±1.2 g (typical). The ADXL213 can measure both dynamic acceleration (e.g., vibration) and static acceleration (e.g., gravity).

The outputs are digital signals whose duty cycles (ratio of pulse width to period) are proportional to acceleration (30%/g). The duty cycle outputs can be directly measured by a microcontroller without an A/D converter or glue logic.

Innovative design techniques are used to ensure high zero g bias stability (typically better than 0.25 mg/°C), as well as tight sensitivity stability (typically better than 50 ppm/°C).

The typical noise floor is 160 μg/√Hz with overbar, allowing signals below 1 mg (0.06° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz).

The user selects the bandwidth of the accelerometer using capacitors CX and CYM at the XFILT and YFILT pins. Bandwidths of 0.5 Hz to 250 Hz may be selected to suit the application.

The ADXL213 is available in a 5mm x 5mm x 2mm, 8-pad hermetic LCC package.

Applications
  • Automotive tilt alarm
  • Data projectors
  • Navigation
  • Platform stabilization/leveling
  • Alarms and motion detectors
  • High accuracy, 2-axis tilt sensing
  • Features

    • Dual axis accelerometer on a single IC chip
    • 5 mm × 5 mm × 2 mm LCC package
    • 1 mg resolution at 60 Hz
    • Low power: 700 µA at Vs = 5 V (typical)
    • High zero g bias stability
    • High sensitivity accuracy
    • Pulse width modulated digital outputs
    • X and Y axes aligned to within 0.1° (typical)
    • BW adjustment with a single capacitor
    • Single-supply operation
    • 3500 g shock survival

    Diagrams

    ADXL213 Diagram
    Functional Block for ADXL213

    Specifications

    # of Axes 2
    Range +/- 1.2g
    Sensitivity 30 %/g
    Sensitivity Accuracy (%) ±10n/a
    Output Type PWM
    TypicalBand Width (kHz) 2.5kHz
    Noise Density (°/s/rtHz) 160
    Voltage Supply (V) 3 to 6
    Supply Current (max) 0.7mA
    Temp Range (°C) -40 to 85°C
    Package E-8

    Explore Other Products

    ADXL330 - Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer

    ADIS16209 - High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer

    ADXL001 - High Performance Wide Bandwidth iMEMS® Accelerometer

    Subscribe to New Products Feed
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices