Analog Devices ADV202 - JPEG 2000 Video CODEC
Audio/Video Products
Analog/HDMI/DVI Interfaces
Audio A/D Converters
Audio Amplifiers
Audio CODECs
Audio D/A Converters
Audio Signal Processors
Camera/Camcorder Analog Front Ends
Display Driver Electronics
Lens Driver Components
Mobile TV Tuners
Sample Rate Converters
Video Amps/Buffers/Filters
Video CODECs
Video Compression 
Video Decoders
Video Encoders
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADV202 JPEG 2000 Video CODEC

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADV202 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and feature set provided by the JPEG2000...More
  • The ADV202 is no longer recommended for new designs. The ADV212 is the recommended replacement with better performance including lower power and more features. The ADV212 is also pin-compatible and software-compatible with the ADV202.
  • Visit the JPEG2000 Third Party Developer Page where you’ll find links to companies that provide products and services in conjunction with JPEG2000, from software CODECs to hardware and software design.
  • For questions or more information on the ADV202, please contact the JPEG2000 Development Group.
 Specifications
Bits per Component 16
Compression Format JPEG2000
Microcontroller Interface 16 or 32-bits
External Memory Necessary No - Internal
On-board Rate Control Yes
HD Encode Capability Yes
Pixel Interface (Bits) 10, 12, 14, 16, 8
Max. Tile Width 4096 Pixels
Development Kits Evaluation Board , Video Pipe (3rd Party)
Target Applications CCTV, Consumer, Industrial , Professional
Temp Range (°C) -40 to 85
Package 121-pin BGA, 144-pin BGA
Find Similar Products
 
 Functional Block Diagram Enlarge
ADV202 Demonstration Platform Information
Symbols and Footprints
 Features
  • Complete single-chip JPEG2000 compression and decompression solution for video and still images
  • Patented SURF™ (spatial ultraefficient recursive filtering) technology enables low power and low cost wavelet based compression
  • Supports both 9/7 and 5/3 wavelet transforms with up to 6 levels of transform
  • Programmable tile/image size with widths up to 2048 pixels in 3-component 4:2:2 interleaved mode, and up to 4096 pixels in single-component mode
  • Maximum tile/image height: 4096 pixels
  • Video interface directly supporting ITU.R-BT656, SMPTE125M PAL/ NTSC, SMPTE274M, SMPTE293M (525p), ITU.R-BT1358 (625p) or any video format with a maximum input rate of 65 MSPS for irreversible mode or 40 MSPS for reversible mode
  • Two or more ADV202s can be combined to support full-frame SMPTE274M HDTV (1080i) or SMPTE296M (720p)
  • Interlaces temporally coherent frame-based SD video sources for improved performance
  • Flexible asynchronous SRAM-style host interface allows glueless connection to most 16-/32-bit microcontrollers and ASICs
  • 2.5 V to 3.3 V I/O and 1.5 V core supply
  • 12 mm × 12 mm 121-lead CSPBGA, speed grade 115 MHz, or 13 mm x 13 mm 144-lead CSPBGA, speed grade 150 MHz
  • 12 mm × 12 mm 121-lead CSPBGA, speed grade 115 MHz, or
    13 mm × 13 mm 144-lead CSPBGA, speed grade 135 MHz, or
    13 mm × 13 mm 144-lead CSPBGA, speed grade 150 MHz
 

 
 Design Tools
Alberio Platform
Alberio is a JPEG2000 video streaming evaluation/prototype platform based on the ADV202 evaluation board. The software codec that is included provides limited playback capability on the PC and also demonstrates the interoperability of the ADV202 with other software codecs. (Please note that Alberio is a tool that aids in the evaluation of the ADV202 and not intended to be a stand-alone codec.)

 
Price, Packaging, and AvailabilityPrint Table
ADV202 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADV202-HD-EB Obs Evaluation Boards - Ind - - N Contact ADIContact ADI
ADV202BBC-115 Prodn 121 ball CSPBGA (12x12mm) 121 Ind $32.89 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
ADV202BBC-135 Prodn 144 ball CSPBGA (13x13mm) 144 Ind $38.45 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
ADV202BBC-150 Prodn 144 ball CSPBGA (13x13mm) 144 Ind $43.98 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
ADV202BBCZ-115 Prodn 121 ball CSPBGA (12x12mm) 121 Ind $29.90 5/16/2008Y
Material
Declaration
Add to CartAdd to Cart
ADV202BBCZ-135 Prodn 144 ball CSPBGA (13x13mm) 144 Ind $34.95 5/16/2008Y
Material
Declaration
Add to CartAdd to Cart
ADV202BBCZ-150 Prodn 144 ball CSPBGA (13x13mm) 144 Ind $39.98 5/16/2008Y
Material
Declaration
Add to CartAdd to Cart
ADV202BBCZRL-115 Prodn 121 ball CSPBGA (12x12mm) 121 Ind $29.90 6/27/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADV202BBCZRL-150 Prodn 144 ball CSPBGA (13x13mm) 144 Ind $39.98 - Y
Material
Declaration
Contact ADIAdd to Cart
ADV202BBCZRL-157 Prodn CHIP SCALE BGA 144 Ind - 6/27/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Bits per ComponentCompression FormatExternal Memory NecessaryOn-board Rate ControlHD Encode CapabilityDevelopment KitsTarget ApplicationsTemp Range (°C)Price* (1000 pcs.)
ADV20216JPEG2000No - InternalYesYesEvaluation Board ; Video Pipe (3rd Party)CCTV; Consumer; Industrial ; Professional-40 to 85$29.90
ADV21216JPEG2000No - InternalYesYesEvaluation Board ; Video Pipe (3rd Party)CCTV; Consumer; Industrial ; Professional-40 to 85$25.00
ADV60110Proprietary WaveletYesNoNoVideoLabProfessional0 to 70$42.95
ADV601LC8Proprietary WaveletYesNoNoVideo PipeConsumer0 to 70$24.95
ADV611-ADV6128Proprietary WaveletYesNoNoCCTVpipeCCTV; Industrial 0 to 70$29.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.