ADSP-21266:  Highly Integrated 32-Bit Floating-Point SHARC Processor for Home Theater

The third generation of SHARC Processors, which includes the ADSP-21262, ADSP-21266, ADSP-21364, and ADSP-21365, offers increased performance, audio-centric peripherals, and new memory ...More

License agreement required from IP holders prior to receipt of silicon samples.

ADSP-21266:  Highly Integrated 32-Bit Floating-Point SHARC Processor for Home Theater

Product Description

The third generation of SHARC Processors, which includes the ADSP-21262, ADSP-21266, ADSP-21364, and ADSP-21365, offers increased performance, audio-centric peripherals, and new memory configurations, including on-chip ROM, that are capable of supporting the latest surround-sound decoder algorithms. All devices are pin-compatible and completely code-compatible with all prior SHARC Processors. These newest members of the SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-perfomance audio applications.

Third generation SHARC Processors also integrate audio-specific peripherals designed to simplify hardware design and reduce time to market. Grouped together, and broadly named the Digital Audio Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, SPI ports, an Input Data Port (IDP), Precision Clock Generators (PCG), and timers. This flexibility of resource utilization combined with the ease of use of the SHARC Processor programming model allow manufacturers to leverage a single hardware design for multiple products with varying I/O requirements.

SHARC Melody Platform for the Home

The SHARC Melody platform combines high-performance processors with optimized software, thus offering complete audio solutions to Home Theater manufacturers. The ADSP-21266 is a large memory, high-performance device targeted primarily at mid- to high-end home theater systems. SHARC Melody solutions are offered through on-chip ROM containing industry standard audio decoder algorithms such as

  • PCM
  • Dolby Digital*
  • Dolby Digital EX2*
  • Dolby Pro Logic IIx*
  • DTS 5.1*
  • DTS ES*
  • DTS Neo:6 (Cinema and music)*
  • DTS 96/24*
  • MPEG2 AAC LC
  • MPEG2 (BC) 2 channel
  • These algorithms are factory mask-programmed ensuring that single-chip system implementations are realized and system bill of materials costs are minimized.

    * License agreement required from IP holders prior to receipt of silicon samples.

    Features

    • 200MHz /1.2 GFLOPs SIMD SHARC core supporting IEEE 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
    • 2Mbits SRAM; 4Mbits ROM embedded with industry-standard audio decode and post-processing algorithms
    • 16-bit parallel port
    • Digital Audio Interface (DAI) enabling user-definable access to peripherals including precision clock generators (PCG), input data port (IDP), and general purpose I/O
    • 22 zero-overhead DMA channels
    • 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
    • SPI-compatible port supporting master and slave modes
    • 3 full-featured timers
    • PLL capable of a variety of multiplier ratios
    • 136-ball MiniBGA and 144-lead LQFP packages
    • Commercial and Industrial temperature ranges

    Diagrams

    • Enlarge
    ADSP-21266 Diagram
    Functional Block Diagram for ADSP-21266

    Markets & Applications

    • Consumer Home Theater
    • Professional Audio
    • Automotive Audio

    Specifications

    Clock Speed (MHz) 200MHz
    MMACs 400
    MFLOPs 1200
    On-Chip SRAM (Mbits) 2Mbit
    Serial Ports 6
    Core Voltage (V) 1.2V
    DAI X
    Package CSP_BGA,LQFP
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices