AD976A: 16-Bit, 200 kSPS, Parallel I/O A/D Converter
The AD976 and AD976A are high-speed, low-power 16-bit A/D converters with each operating from a single 5 V supply. The AD976A has a throughput rate of 200 ksps whereas the AD976 has a throughput rate ...More
AD976A: 16-Bit, 200 kSPS, Parallel I/O A/D Converter
Product Description
The AD976 and AD976A are high-speed, low-power 16-bit A/D converters with each operating from a single 5 V supply. The AD976A has a throughput rate of 200 ksps whereas the AD976 has a throughput rate of 100 ksps. Each part contains a successive approximation, switched capacitor ADC, an internal 2.5 V reference, and a high-speed parallel interface. The AD976 and AD976A dissipate a maximum of 100 mW. The ADC is factory calibrated to minimize all linearity errors. The analog full-scale input is the standard industrial range of ±10 V.
The AD976 and AD976A are comprehensively tested for ac parameters such as SNR and THD, as well as the more traditional parameters of offset, gain and linearity.
The AD976 and AD976A are fabricated on Analog Devices' proprietary BiCMOS process, which has high performance bipolar devices along with CMOS transistors.
The AD976 and AD976A are available in skinny 28-pin DIP, SSOP and SOIC packages.
Quick Links
- Data Sheet Rev C, 08/1999, (pdf, 179 kB) More
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Fast 16-Bit ADC
- 200 kSPS Throughput
- Single 5 V Supply Operation
- Input Range: ±10 V
- 100 mW Max Power Dissipation
- Choice of External or Internal
2.5 V Reference - High Speed Parallel Interface
- On-Chip Clock
- 28-Lead Skinny DIP, SSOP
or SOIC Packages
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD976A
16-Bit, 200 kSPS, Parallel I/O A/D Converter
Functional Block Diagram for AD976A
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7401A - Isolated Sigma-Delta Modulator
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7688 | 16 | 500KSPS | 1 | 21.5mW |
| AD977A | 16 | 200KSPS | 1 | 100mW |
| AD7980 | 16 | 1MSPS | 1 | 10mW |
| AD7686 | 16 | 500KSPS | 1 | 21.5mW |
| AD976A | 16 | 200KSPS | 1 | 100mW |
| AD7693 | 16 | 500KSPS | 1 | 21.5mW |
| AD7983 | 16 | 1.33MSPS | 1 | 12mW |
| AD7694 | 16 | 250KSPS | 1 | 6.3mW |
| AD7400 | 16 | 10MSPS | 1 | 90mW |
| AD7401 | 16 | 20MSPS | 1 | 100mW |
| AD7621 | 16 | 3MSPS | 1 | 86mW |
| AD7622 | 16 | 2MSPS | 1 | 85mW |
| AD7623 | 16 | 1.33MSPS | 1 | 55mW |
| AD7652 | 16 | 500KSPS | 1 | 90mW |
| AD7687 | 16 | 250KSPS | 1 | 12.5mW |
| AD7663 | 16 | 250KSPS | 1 | 41mW |
| AD7666 | 16 | 500KSPS | 1 | 90mW |
| AD7676 | 16 | 500KSPS | 1 | 74mW |
AD976A Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close