AD9481:  8-Bit, 250 MSPS, 3.3 V A/D Converter

The AD9481 is an 8-bit, monolithic analog-to-digital converter (ADC) optimized for high speed and low power consumption. Small in size and easy to use, the product operates at a 250 MSPS ...More

To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

AD9481:  8-Bit, 250 MSPS, 3.3 V A/D Converter

Product Description

The AD9481 is an 8-bit, monolithic analog-to-digital converter (ADC) optimized for high speed and low power consumption. Small in size and easy to use, the product operates at a 250 MSPS conversion rate, with excellent linearity and dynamic performance over its full operating range.

To minimize system cost and power dissipation, the AD9481 includes an internal reference and track-and-hold circuit. The user only provides a 3.3 V power supply and a differential encode clock. No external reference or driver components are required for many applications.

The digital outputs are TTL/CMOS-compatible with an option of twos complement or binary output format. The output data bits are provided in an interleaved fashion along with output clocks that simplifies data capture.

The AD9481 is available in a Pb-free, 44-lead, surface-mount package (TQFP-44) specified over the industrial temperature range (−40°C to +85°C).

Product Highlights
1. Superior linearity. A DNL of ±0.35 makes the AD9481 suitable for many instrumentation and measurement applications
2. Power-down mode. A power-down function may be exercised to bring total consumption down to 15 mW.
3. De-multiplexed CMOS outputs allow for easy interfacing with low cost FPGAs and standard logic.

Applications

  • Digital oscilloscopes
  • Instrumentation and measurement
  • Communications
  •    Point-to-point radios
       Digital predistortion loops

Features

  • DNL = ±0.35 LSB
  • INL = ±0.26 LSB
  • Single 3.3 V supply operation (3.0 V to 3.6 V)
  • Power dissipation of 439 mW at 250 MSPS
  • 1 V p-p analog input range
  • Internal 1.0 V reference
  • Single-ended or differential analog inputs
  • De-multiplexed CMOS outputs
  • Power-down mode
  • Clock duty cycle stabilizer

Diagrams

AD9481 Diagram
Functional Block Diagram for AD9481

Specifications

Resolution (Bits) 8bit
T-Put Rate 250MSPS
# Chan 1
Supply V Single(+3.3)
Pwr Diss (max) 618.8000000000001mW
Interface Par
Ain Range (Vref) p-p,1 V p-p
SNR (dB) 46dB
Pkg Type QFP

Explore Other Products

AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

EVAL-CED - Converter Evaluation and Development (CED) Board

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

AD7401A - Isolated Sigma-Delta Modulator

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD9481 8 250MSPS 1 618.8mW
AD9211-300 10 300MSPS 1 468mW
AD9230-250 12 250MSPS 1 463mW
AD9626-250 12 250MSPS 1 390mW
AD9480 8 250MSPS 1 698mW
AD9283-100 8 100MSPS 1 120mW
AD9057-80 8 80MSPS 1 281mW
AD9283-50 8 50MSPS 1 100mW
AD9057-40 8 40MSPS 1 281mW
AD9280 8 32MSPS 1 110mW
AD775 8 20MSPS 1 85mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices