AD9480:  8-Bit, 250 MSPS, 3.3 V A/D Converter

The AD9480 is an 8-bit monolithic analog-to-digital converter optimized for high speed, low power, small size, and ease of use. The product operates at a 250 MSPS conversion rate, with excellent ...More

To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

AD9480:  8-Bit, 250 MSPS, 3.3 V A/D Converter

Product Description

The AD9480 is an 8-bit monolithic analog-to-digital converter optimized for high speed, low power, small size, and ease of use. The product operates at a 250 MSPS conversion rate, with excellent linearity and dynamic performance over its full operating range.

To minimize system cost and power dissipation, the AD9480 includes an internal reference and track-and-hold circuit. The user only provides a +3.3 V power supply and a differential encode clock. No external reference or driver components are required for many applications.

The digital outputs are LVDS (ANSI 644) compatible with an option of twos complement or binary output format. The output data bits are provided in parallel fashion along with an LVDS output clock, which simplifies data capture.

Fabricated on an advanced BiCMOS process, the AD9480 is available in a 44-pin surface mount package (TQFP) specified over the industrial temperature range (-40°C to +85°C).

Applications

  • Digital oscilloscopes
  • Instrumentation and measurement
  • Communications:
          Point-to-point radios
          Predistortion loops
  • Features

    • DNL = ±0.25 LSB
    • INL = ±0.5 LSB
    • Single +3.3 V supply operation (3.0 to 3.6 V)
    • Power dissipation of 590 mW at 250 MSPS
    • 1 Vp-p analog input range
    • Internal 1.0 V reference
    • Single-ended or differential analog inputs
    • LVDS outputs (ANSI 644 levels)
    • Power down mode
    • Clock duty cycle stabilizer

    Diagrams

    AD9480 Diagram
    Functional Block Diagram for AD9480

    Specifications

    Resolution (Bits) 8bit
    T-Put Rate 250MSPS
    # Chan 1
    Supply V Single(+3.3)
    Pwr Diss (max) 698mW
    Interface LVDS,Par
    Ain Range 1 V p-p
    SNR (dB) 47dB
    Pkg Type QFP

    AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

    AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC

    AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC

    AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD9480 8 250MSPS 1 698mW
    AD9481 8 250MSPS 1 618.8mW
    AD9211-300 10 300MSPS 1 468mW
    AD9626-250 12 250MSPS 1 390mW
    AD9230-250 12 250MSPS 1 463mW
    AD9283-100 8 100MSPS 1 120mW
    AD9057-80 8 80MSPS 1 281mW
    AD9283-50 8 50MSPS 1 100mW
    AD9057-40 8 40MSPS 1 281mW
    AD9280 8 32MSPS 1 110mW
    AD775 8 20MSPS 1 85mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices