AD9430: 12-Bit, 170/210 MSPS 3.3 V A/D Converter
The AD9430 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 210 MSPS conversion rate and is ...More
AD9430: 12-Bit, 170/210 MSPS 3.3 V A/D Converter
Product Description
The AD9430 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 210 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a track-and-hold (T/H) and reference are included on the chip to provide a complete conversion solution.
The ADC requires a 3.3 V power supply and a differential ENCODE clock for full performance operation. The digital outputs are TTL/CMOS or LVDS compatible and support either twos complement or offset binary format. Separate output power supply pins support interfacing with 3.3 V or 2.5 V CMOS logic.
Two output buses support demultiplexed data up to 105 MSPS rates in CMOS mode. A data sync input is supported for proper output data port alignment in CMOS mode and a data clock output is available for proper output data timing. In LVDS mode, the chip provides data at the ENCODE clock rate.
Fabricated on an advanced BiCMOS process, the AD9430 is available in a 100-lead surface-mount plastic package (100 e-PAD TQFP) specified over the industrial temperature range (-40°C to +85°C).
Applications
Features
- SNR = 65 dB @ Fin up to 70 MHz @
210 MSPS - ENOB of 10.6 @ Fin up to 70 MHz @
210 MSPS - SFDR = 80 dBc @ Fin up to 70 MHz @
210 MSPS - Excellent Linearity:
- DNL = ±0.3 LSB (Typical)
- INL = ±0.5 LSB (Typical) - Two Output Data Options:
- Demultiplexed 3.3 V CMOS Outputs Each @ 105 MSPS
- Interleaved or Parallel Data Output Option
- LVDS at 210 MSPS
- 700 MHz Full Power Analog Bandwidth
- Power Dissipation = 1.3 W Typical @ 210 MSPS
- 1.5 V Input Voltage Range
- 3.3 V Supply Operation
- Output Data Format Option
- Data Sync Input and Data Clock Output Provided
- Clock Duty Cycle Stabilizer
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9430
12-Bit, 170/210 MSPS 3.3 V A/D Converter
Other Diagrams for AD9430
12-Bit, 170/210 MSPS 3.3 V A/D Converter
CMOS Pin Out Top View Pin Configuration
LVDS Pin Out Top View Pin Configuration
Functional Block Diagram for AD9430
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
EVAL-CED - Converter Evaluation and Development (CED) Board
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9230-250 | 12 | 250MSPS | 1 | 463mW |
| AD9430-210 | 12 | 210MSPS | 1 | 1.7W |
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9211-300 | 10 | 300MSPS | 1 | 468mW |
| AD9480 | 8 | 250MSPS | 1 | 698mW |
| AD9481 | 8 | 250MSPS | 1 | 618.8mW |
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD9230-170 | 12 | 170MSPS | 1 | 407mW |
| AD9430-170 | 12 | 170MSPS | 1 | 1.43W |
| AD9433-125 | 12 | 125MSPS | 1 | 1.5W |
| AD9233-125 | 12 | 125MSPS | 1 | 425mW |
AD9430 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD80142BSVZ-200 | Prodn | 100 ld TQFP-ED(w/ 6.5mm exposed pad) | 100 | Ind | $ | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD9430-LVDS/PCB | Obs | EVALUATION BOARDS | - | Comm. | - | - | N | Contact ADI | Contact ADI |
| AD9430-LVDS/PCBZ | Prodn | EVALUATION BOARDS | - | Comm. | $200.00 | 07/11/2008 | Y | Contact ADI | Add To Cart |
| AD9430BSV-170 | Prodn | 100 ld TQFP-ED(w/ 6.5mm exposed pad) | 100 | Ind | $43.45 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9430BSV-210 | Prodn | 100 ld TQFP-ED(w/ 6.5mm exposed pad) | 100 | Ind | $60.50 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9430BSVZ-170 | Prodn | 100 ld TQFP-ED(w/ 6.5mm exposed pad) | 100 | Ind | $39.50 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9430BSVZ-210 | Prodn | 100 ld TQFP-ED(w/ 6.5mm exposed pad) | 100 | Ind | $55.00 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close