AD9355: WiMAX RF MxFE™ MISO Transceiver
The AD9355 is a radio frequency (RF) transceiver with a single transmitter and dual receivers fully integrated into the device. This allows the part to be used for mobile and fixed WiMAX wireless ...More
This product is designed for a highly specific application. The detailed data sheet contains information about proprietary technology, and is only available to customers whose requirements closely match this application and will require a separate NDA. To request the data sheet, please contact the WiMAX/WiBRO Development Group and provide the following information: end application, annual usage/year, and baseband development strategy.
Unfortunately we are unable to respond to requests that do not meet our qualification criteria. Technical support for this product is NOT available from our normal Tech Support desk.
For additional information downloads and an overview of ADI's WiMAX RF transceiver technology, please click here.
AD9355: WiMAX RF MxFE™ MISO Transceiver
Product Description
The AD9355 is a radio frequency (RF) transceiver with a single transmitter and dual receivers fully integrated into the device. This allows the part to be used for mobile and fixed WiMAX wireless network systems. By incorporating an RF MxFE™, the AD9355 offers the combination of an RF front end and a mixed signal baseband, enabling an easy-to-use JESD-207-compliant digital interface to the baseband application-specific integrated circuit (ASIC) or field-programmable gate array (FPGA). In addition, the AD9355 operates in the 3.3 GHz to 3.8 GHz range, covering most of the licensed and unlicensed bands. Channel bandwidths of 3.5 MHz, 4.375 MHz, 5 MHz, 7 MHz, 8.75 MHz, and 10 MHz are supported.
The direct-conversion receivers have state-of-the-art noise figure (NF) and linearity and, with the exception of baluns, do not require external components. The complete RF subsystem integrates autonomous automatic gain control (AGC) loops and dc offset corrections, thus eliminating the need for high speed interaction with the baseband processor.
The received signal is digitized with a set of four analog-to-digital converters (ADCs) with high dynamic range. Decimation and channel filters produce a 10-bit output signal at the appropriate sample rate determined by the bandwidth mode. The transmit path interpolates 10-bit input data before converting it to the analog domain, and then upconverting it to the carrier frequency.
The highly linear transmit path has excellent spectral purity with sideband noise less than −134 dBm/Hz at 22 MHz offset, and it offers an error vector magnitude (EVM) of −38 dB. The transmit power is detected by an accurate power detector with a range of more than 40 dB and 0.5 dB steps. The output power can be calibrated at the factory by a single measurement.
The reference frequency is produced by an internal digitally controlled crystal oscillator (DCXO) that has a programmable frequency offset correction with a resolution of 0.012 ppm, thus reducing the total bill of materials (BOM) of the device.
An internal auxiliary ADC and an auxiliary digital-to-analog converter (DAC) are available for system monitoring and control. Four general-purpose I/Os are also included and can be register programmed or automatically sequenced by a userdefined state machine. Mode control is via a 3- or 4-wire serial port and four real-time I/O control pins. The AD9355 is powered either from a single 3.3 V supply or, for power savings, from dual supplies and contains on-chip low dropout (LDO) regulators. The AD9355 is packaged in an 8 mm × 8 mm, 56-lead lead frame chip scale package (LFCSP).
Data Sheet, Rev. Sp0, 07/08
- Data Sheet Rev Sp0, 07/2008 (pdf 56kB)
- (About Data Sheets)
Features
- RF Transceiver with Integrated ADCs and DACs
- IEEE 802.16 WiMAX
- Dual Receivers, single transmitters
- Operating band: 3.3 GHz to 3.8 GHz
- 3.5MHz < BW < 10MHz
- Superior receiver sensitivity with NF 3.5 dB
- Manual Rx gain or autonomous AGC mode
- Highly linear and spectrally pure transmitter
- Tx EVM = −38 dB
- Tx noise floor
< −134 dBm/Hz at fOFFSET > 22 MHz - Tx power control range of 58 dB, resolution of 0.25 dB
- Integrated fractional-N synthesizer
- 10 Hz LO step size
- LO integrated phase noise < 0.5°rms
- Automatic frequency correction < 0.012 ppm
- Industry-standard JESD-207 digital interface
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9355
WiMAX RF MxFE™ MISO Transceiver
Functional Block Diagram for AD9355
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 26mA | 48-Lead CSP | $2.23 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 21mA | 48-Lead CSP | $2.23 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 29mA | 48-Lead CSP | $2.88 |
| ADF7021-N | 2FSK, 3FSK, 4FSK | 80-650 MHz, 842-916 MHz | 24 | -16dBm to +13dBm | 29.2mA | 48-Lead CSP | $2.88 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.88 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7902 | FSK | 369.5MHz-395.9MHz | 2 | - | - | 24-Lead Tssop | $1.52 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.