AD9354:  WiMAX/WiBRO RF MxFE™ MISO Transceiver

The AD9354 is a fully integrated dual receiver, single transmitter for mobile and fixed WiMAX /WiBRO wireless network systems. The RF MXFE combines the RF front-end with mixed-signal base-band ...More

Please contact the WiMAX/WiBRO Development Group for the full datasheet, sample availability and additional technical information. In the contact email, please provide the end application, annual usage/year, and baseband development strategy.

AD9354/AD9355 Product Brief (pdf, 1,297,865 bytes)

AD9354:  WiMAX/WiBRO RF MxFE™ MISO Transceiver

Product Description

The AD9354 is a fully integrated dual receiver, single transmitter for mobile and fixed WiMAX /WiBRO wireless network systems. The RF MXFE combines the RF front-end with mixed-signal base-band enabling an easy-to-use digital interface ADI/Q™ to the base-band ASIC or FPGA. The AD9354 operates in the 2.3 to 2.7 GHz range. Channel bandwidths of 3.5, 4.375, 5, 7, 8.75, and 10 MHz are supported.

The direct-conversion receivers have state-of-the-art noise figure and linearity and require no external components with the exception of baluns. The complete RF sub-system integrates autonomous AGC loops and DC offset corrections, thus eliminating the need for high-speed interaction with the base-band processor.

The received signal is digitized with a set of four high dynamic range ADCs. Decimation and channel filters produce a 10-bit output signal at the appropriate sample rate determined by the bandwidth mode. The transmit path takes a 10-bit input data and interpolates before converting to the analog domain and up-converting to the carrier frequency.

The highly linear transmit path has excellent spectral purity with side-band noise less than -134 dBc/Hz at 22 MHz offset and offers EVM of -38 dB at 0 dBm output power. The transmit power is detected by an accurate power detector with a range of 58 dB and 0.25 dB steps. The output power can be calibrated at the factory by a single measurement.

The reference frequency is produced by an internal crystal oscillator with digital programmable frequency with 0.012 ppm resolution thus reducing the total BOM of the device.

An internal auxiliary ADC, an auxiliary DAC, and temp sensor are available for system monitoring and control. Four general purpose I/Os are also included and can be register programmed or automatically sequenced by a user-defined state machine. Mode control is via a 4-wire serial port and 4 real-time I/O control pins. The AD9354 is powered from a single 3.3V supply and contains on chip LDO's. The AD9354 is packaged in an 8 x 8 mm, 56 lead LFCSP.

Features

  • RF Transceiver with Integrated ADCs and DACs
  • IEEE 802.16 WiMAX/ WiBRO
  • Operates over the 2.3 to 2.7 GHz Band
  • Dual Receivers for improved link Margin, Single Transmit
  • 3.5MHz < BW < 10MHz
  • Superior Receiver sensitivity with NF 3.0 dB
  • Highly linear and spectrally pure transmitter
    Transmitter EVM –38 dB @ 0 dBm POUT
    SNR > 134dB/Hz at Foffset > 22MHz
  • TX power control
    Range 58 dB, Resolution 0.25 dB
  • Autonomous AGC and TX Power Control
  • Automatic Frequency Correction < 0.012 ppm
  • Integrated Frac-N Synthesizer
    50 Hz LO step size
    Integrated phase noise < 0.4°rms
  • Digital I/O supply voltage range: 1.2 V to 3.3 V

Diagrams

AD9354 Diagram
Functional Block Diagram for AD9354

Explore Other Products

AD9355 - WiMAX RF MxFE™ MISO Transceiver

AD9354 - WiMAX/WiBRO RF MxFE™ MISO Transceiver

Subscribe to New Products Feed
Part# Modulation Mode Output Frequency Range Maximum Data Rate (kbps) Programmable Output Power +10dBm Pwr Consumption Package Price* (1000-4999)
ADF7010 FSK/ASK/GFSK 902-928 MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.67
ADF7011 FSK/ASK/GFSK 433-435MHz, 866-870MHz 76 -20dBm to +10dBm 30mA 24-Lead Tssop $1.67
ADF7012 FSK/ASK/GFSK 50-1000 MHz 150 -16dBm to +13dBm 21mA 24-Lead Tssop $1.50
ADF7020 FSK/ASK/GFSK 431-478 MHz, 862-956 MHz 200 -16dBm to +13dBm 19mA 48-Lead CSP $2.20
ADF7020-1 ASK/FSK/OOK, FSK/ASK/GFSK 135MHz to 650MHz. 200 -16dBm to +13dBm 27mA 48-Lead CSP $2.20
ADF7021 2FSK, 3FSK, 4FSK 80-650 MHz, 862-940 MHz 25 -16dBm to +13dBm 28mA 48-Lead CSP $2.85
ADF7021-N 2FSK, 3FSK, 4FSK 80-650 MHz, 842-916 MHz 24 -16dBm to +13dBm 29.2mA 48-Lead CSP $2.85
ADF7025 FSK 431-464 MHz, 862-870 MHz , 902-928 MHz 384 -16dBm to +13dBm 27mA 48-Lead CSP $2.85
ADF7901 ASK/FSK/OOK 369.5MHz-395.9MHz 20 '+5dBm to +14dBm 21mA 24-Lead Tssop $1.50
ADF7902 FSK 369.5MHz-395.9MHz 2 - - 24-Lead Tssop $1.50

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.