AD9352: WiMAX/WiBro RF MxFE Transceiver
The AD9352 is a fully integrated transceiver for IEEE 802.16 WiMAX and WiBro wireless network systems. The RF MxFE™ combines the RF front-end with mixed-signal baseband enabling an easy-to-use ...More
This product is designed for a highly specific application. The detailed data sheet contains information about proprietary technology, and is only available to customers whose requirements closely match this application and will require a separate NDA. To request the data sheet, please contact the WiMAX/WiBRO Development Group and provide the following information: end application, annual usage/year, and baseband development strategy.
Unfortunately we are unable to respond to requests that do not meet our qualification criteria. If you do not receive a response within 5 business days, please select another part. Technical support for this product is NOT available from our normal Tech Support desk.
For additional information downloads and an overview of ADI's WiMAX RF transceiver technology, please click here.
AD9352: WiMAX/WiBro RF MxFE Transceiver
Product Description
The AD9352 is a fully integrated transceiver for IEEE 802.16 WiMAX and WiBro wireless network systems. The RF MxFE™ combines the RF front-end with mixed-signal baseband enabling an easy-to-use digital interface to the baseband ASIC or FPGA. The AD9352 operates in the 2.3 GHz to 2.7 GHz range covering most of the licensed and unlicensed bands. Channel bandwidths of 3.5 MHz, 4.375 MHz, 5 MHz, 7 MHz, 8.75 MHz, 10 MHz, 14 MHz, 17.5 MHz, and 20 MHz are supported.
The direct-conversion receiver has state-of-the-art noise figure and linearity and requires no external components with the exception of a balun. The complete RF subsystem integrates an autonomous AGC loop and dc offset corrections, thus elimi-nating the need for high speed interaction with the baseband processor. The received signal strength indicator (RSSI) has over 80 dB of dynamic range with 0.5 dB resolution and is accessible via the serial interface.
The received signal is digitized with a high dynamic range 12-bit ADC. Decimation and channel filters produce a 10-bit output signal at the appropriate sample rate determined by the bandwidth mode. The transmit path takes a 10-bit input data and interpolates before converting to the analog domain and upconverting to the carrier frequency.
The highly linear transmit path has excellent spectral purity with sideband noise less than −134 dBc/Hz at 22 MHz offset and offers EVM of −38 dB at 0 dBm output power. The transmit power is detected by an accurate power detector and autono-mously controlled with a range of 58 dB and 0.25 dB steps. The output power can be calibrated at the factory by a single measurement.
The reference frequency is produced by an internal crystal oscillator with a digital programmable frequency with 0.012 ppm resolution thus reducing the total bill of materials of the device.
An internal auxiliary ADC and two auxiliary DACs are avail-able for system monitoring and control. Three general purpose I/Os are also included and can be register programmed or auto-matically sequenced by a user-defined state machine. Mode control is via a 4-wire serial port and four real-time I/O control pins.
The AD9352 is powered from a single 3.3 V supply and contains on-chip LDOs for each function to eliminate external regulators. The AD9352 is packaged in a 9 mm × 9 mm, 64-lead LFCSP.
Applications
- WiMAX/WiBro/BWA
Features
- RF Transceiver with Integrated ADCs and DACs
- IEEE 802.16 WiMAX/ WiBRO Systems
- Dual Band: 2.3-2.7 GHz
- 3.5MHz < BW < 20MHz
- Superior Receiver sensitivity with NF 3.7dB
- Highly linear and spectrally pure transmitter
TX EVM -38 dB
SNR > 134dB/Hz at Foffset > 22MHz
- Autonomous AGC and TX Power Control
- TX power control
Range 60 dB, Resolution 0.25 dB - Automatic Frequency Correction < 0.012 ppm
- Integrated Frac-N Synthesizer
50 Hz LO step size
Integrated phase noise < 0.5°rms
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9352
WiMAX/WiBro RF MxFE Transceiver
Functional Block Diagram for AD9352
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF4157 | - | - | - | - | - | 16-Lead TSSOP, 20-Lead CSP | $3.21 |
| ADF4360-9 | - | 65-400 MHz | - | -14 dBm to -9 dBm | - | - | - |
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.67 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.67 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.50 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 19mA | 48-Lead CSP | $2.20 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.20 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 28mA | 48-Lead CSP | $2.85 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.85 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9352 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9352BCPZ | Prodn | 64 ld LFCSP (9x9mm, 6.20mm exposed pad) | 64 | Ind | - | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD9352BCPZ-REEL | Prodn | 64 ld LFCSP (9x9mm, 6.20mm exposed pad) | 64 | Ind | - | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD9352BCPZ-REEL7 | Prodn | 64 ld LFCSP (9x9mm, 6.20mm exposed pad) | 64 | Ind | - | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close