AD9288:  8-Bit, 40/80/100 MSPS Dual A/D Converter

The AD9288 is a dual 8-bit monolithic sampling analog-to-digital converter with on-chip track-and-hold circuits and is optimized for low cost, low power, small size and ease of use. The product ...More

AD9288:  8-Bit, 40/80/100 MSPS Dual A/D Converter

Product Description

The AD9288 is a dual 8-bit monolithic sampling analog-to-digital converter with on-chip track-and-hold circuits and is optimized for low cost, low power, small size and ease of use. The product operates at a 100 MSPS conversion rate with outstanding dynamic performance over its full operating range. Each channel can be operated independently.

The ADC requires only a single 3 V (2.7 V to 3.6 V) power supply and an encode clock for full-performance operation. No external reference or driver components are required for many applications. The digital outputs are TTL/CMOS compatible and a separate output power supply pin supports interfacing with 3.3 V or 2.5 V logic.

The encode input is TTL/CMOS compatible and the 8-bit digital outputs can be operated from +3 V (2.5 V to 3.6 V) supplies. User selectable options are available to offer a combination of power down modes, digital data formats and digital data timing schemes. In power-down mode, the digital outputs are driven to a high-impedance state.

Fabricated on an advanced CMOS process, the AD9288 is available in a 48-pin surface mount plastic package (7x7 mm, 1.4 mm 48-Pin LQFP) specified over the industrial temperature range (-40°C to +85°C). Pin out designed for 10-bit migration.

Features

  • Dual 8-Bit, 40, 80, and 100 MSPS ADC
  • Low Power: 90 mW at 100 MSPS per channel
  • On-Chip Reference and Track/Holds
  • 475 MHz Analog Bandwidth Each Channel
  • SNR = 47dB @ 41 MHz
  • 1 Vp-p Analog Input Range Each Channel
  • Single +3 V Supply Operation (2.7 V - 3.6 V)
  • Power-Down Modes for Single Channel Operation
  • Two's Complement or Offset Binary Output Mode
  • Output Data Alignment Mode

Diagrams

AD9288 Diagram
Functional Block Diagram for AD9288

Specifications

Resolution (Bits) 8bit
T-Put Rate 100000000SPS
# Chan 2
Supply V Single(+3),Single(+3.3)
Pwr Diss (max) 189mW
Interface Par
Ain Range 1 V p-p
SNR (dB) 47.5dB
Pkg Type QFP

AD7401A - Isolated Sigma-Delta Modulator

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

EVAL-CED - Converter Evaluation and Development (CED) Board

AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR® ADC

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD9288-100 8 100MSPS 2 189mW
AD9283-100 8 100MSPS 1 120mW
AD9288-40 8 40MSPS 2 189mW
AD9215-105 10 105MSPS 1 145mW
AD9481 8 250MSPS 1 618.8mW
AD9480 8 250MSPS 1 698mW
AD9054A-135 8 135MSPS 1 700mW
AD9054A-200 8 200MSPS 1 781mW
AD9216-105 10 105MSPS 2 330mW
AD9287 8 100MSPS 4 562mW
AD9218-105 10 105MSPS 2 565mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices