| Features |
 |
- 8x Oversampling Mode, 20 MSPS Clock
- 2.5 MHz Output Word Rate
- 1.01 MHz Signal Passband w/ 0.004 dB Ripple
- Signal-to-Noise Ratio: 88.5 dB
- Total Harmonic Distortion: –96 dB
- Spurious Free Dynamic Range: 100 dB
- Input Referred Noise: 0.6 LSB
- Selectable Oversampling Ratio: 1x, 2x, 4x, 8x
|
- Selectable Power Dissipation: 150 mW to 585 mW
- 85 dB Stopband Attenuation
- Single +5 V Analog Supply, +5 V/+3 V Digital Supply
- Synchronize Capability for Parallel ADC Interface
|
| |
|
| Design Tools |
 |
ADIsimADC -- Web based version
ADIsimADC simulates behavior using many critical specifications of data converters, including offset, gain, sample rate, bandwidth, jitter, latency, both AC and DC linearity. These models provide a way to validate performance of the converter at the system level to determine the applicability of a selected device.
|
 |
 |
|