AD9243:  Complete 14-Bit, 3 MSPS Monolithic A/D Converter

The AD9243 is a 3 MSPS, single supply, 14-bit analog-to- digital converter (ADC). It combines a low cost, high speed CMOS process and a novel architecture to achieve the resolution and speed of ...More

For sample availability and additional technical support, please e-mail the High-Speed Converter Group and supply your name, company, mailing address, telephone/fax numbers, and email address, and a brief description of your application.

AD9243:  Complete 14-Bit, 3 MSPS Monolithic A/D Converter

Product Description

The AD9243 is a 3 MSPS, single supply, 14-bit analog-to- digital converter (ADC). It combines a low cost, high speed CMOS process and a novel architecture to achieve the resolution and speed of existing hybrid implementations at a fraction of the power consumption and cost. It is a complete, monolithic ADC with an on-chip, high performance, low noise sample-and-hold amplifier and programmable voltage reference. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application. The device uses a multistage differential pipelined architecture with digital output error correction logic to guarantee no missing codes over the full operating temperature range.

The input of the AD9243 is highly flexible, allowing for easy interfacing to imaging, communications, medical, and data- acquisition systems. A truly differential input structure allows for both single-ended and differential input interfaces of varying input spans. The sample-and-hold amplifier (SHA) is equally suited for both multiplexed systems that switch full-scale voltage levels in successive channels as well as sampling single-channel inputs at frequencies up to and beyond the Nyquist rate. Also, the AD9243 performs well in communication systems employing Direct-IF Down Conversion since the SHA in the differential input mode can achieve excellent dynamic performance well beyond its specified Nyquist frequency of 1.5 MHz.

A single clock input is used to control all internal conversion cycles. The digital output data is presented in straight binary output format. An out-of-range (OTR) signal indicates an over-flow condition which can be used with the most significant bit to determine low or high overflow.

Features

  • Low Power Dissipation: 110 mW
  • Single +5 V Supply
  • Integral Nonlinearity Error: 2.5 LSB
  • Differential Nonlinearity Error: 0.6 LSB
  • Input Referred Noise: 0.36 LSB
  • On-Chip Sample-and-Hold Amplifier and Voltage Reference
  • Signal-to-Noise and Distortion
    Ratio: 79.0 dB
  • Spurious-Free Dynamic
    Range: 91.0 dB
  • Out-of-Range Indicator
  • Straight Binary Output Data
  • 44-Lead MQFP

Diagrams

AD9243 Diagram
Functional Block Diagram for AD9243

Specifications

Resolution (Bits) 14bit
T-Put Rate 3MSPS
# Chan 1
Supply V Single(+5)
Pwr Diss (max) 145mW
Interface Par
Ain Range (2Vref) p-p,2 V p-p,5V p-p,Uni (Vref) x 2,Uni 2.0V,Uni 5.0V
SNR (dB) 80dB
Pkg Type QFP

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7484 14 3MSPS 1 90mW
AD9243 14 3MSPS 1 145mW
AD9235-20 12 20MSPS 1 110mW
AD7276 12 3MSPS 1 19.8mW
AD7400 16 10MSPS 1 90mW
AD7401 16 20MSPS 1 100mW
AD9237-20 12 20MSPS 1 120mW
AD7482 12 3MSPS 1 90mW
AD7621 16 3MSPS 1 86mW
AD9223 12 3MSPS 1 130mW
AD9203 10 40MSPS 1 108mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices